Data | PF 11.000 EMC | ||||
---|---|---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | DC | |||
230 V | 115 V | 24 V | 48 V | ||
Unimpeded airflow | 19 / 24 m³/h | 19 m³/h | |||
Filter mat quality class according to EN 779 | G4 | ||||
Temperature range | –40 … +55 °C | ||||
Colour | RAL 7035, different colours available on request |
Further technical details and dimensions can be found in the download section on this page under product sheet.