PF EMC
PF 67000
Filterfan PF 4.Gen EMC 950m³/h 292 mm x 292 mm
230VAC IP55/NEMA Type 12 UV 7035EMC UL
Item number:
11867103055
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
- UR and UL approval - Globally applicable
- Advanced filtration technology IP55 Fluted filter - For demanding applications indoors and outdoors
- Electromagnetic protection grid - Prevention of incoming radiation or emission
- Superior filter technology - Outstanding airflow
- Fluted filter mat with folded structure - Unrivaled airflow for efficient enclosure cooling
Product information "PF 67000 230V 55 UV 7035 EMC"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
- UR and UL approval - Globally applicable
- Advanced filtration technology IP55 Fluted filter - For demanding applications indoors and outdoors
- Electromagnetic protection grid - Prevention of incoming radiation or emission
- Superior filter technology - Outstanding airflow
- Fluted filter mat with folded structure - Unrivaled airflow for efficient enclosure cooling
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (m3/h)
- 925 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 950 m³/h
- Airflow in combination 50Hz (m3/h)
- 570 m³/h
- Airflow in combination 60Hz (m3/h)
- 625 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 140 W
- Rated power consumption 60Hz
- 197 W
- Rated power consumption DC
- 140 W
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Noise level (EN ISO3741) 60Hz
- 66 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- EMC-Version
- Yes (1)
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 292 mm x 292 mm
- Product dimensions (mm)
- 320 mm x 320 mm x 157 mm
- Installation depth (mm)
- 150 mm
- Weight of the product (kg)
- 3.7 kg
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131034780
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (cfm)
- 544 cfm
- Unimpeded airflow 60Hz (cfm)
- 559 cfm
- Airflow in combination 50Hz (cfm)
- 335 cfm
- Airflow in combination 60Hz (cfm)
- 368 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 140 W
- Rated power consumption 60Hz
- 197 W
- Rated power consumption DC
- 140 W
- Noise level (EN ISO3741) 50Hz
- 66 dB(A)
- Noise level (EN ISO3741) 60Hz
- 66 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- EMC-Version
- Yes (1)
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 11.5 inch x 11.5 inch
- Product dimensions (inch)
- 12.6 inch x 12.6 inch x 6.18 inch
- Installation depth (inch)
- 5.91 inch
- Weight of the product (lb.)
- 8.159 lb.
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131034780
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 6.68 MB | Download |
| Certificate EAC | DE, EN, RU | 246.44 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.21 MB | Download | |
| Product sheet | DE | 715.21 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 715.21 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.64 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.76 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Fluted filter 279x264 IP55 | N/A | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | N/A | 2.21 MB | Download | |
| Recom. of filter mat exchange | N/A | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | N/A | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | N/A | 34.12 KB | Download | |
| 30167-970_PF 6x000_AC_230V_115V_PDG.STEP | N/A | STEP | 6.68 MB | Download |
Technical Drawings
PF 67000 230V 55 UV 7035 EMC
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 292 mm
- B
- 292 mm
- X
- 320 mm
- Y
- 320 mm
- Z1
- 7 mm
- Z2
- 150 mm
- A
- 11.5 in
- B
- 11.5 in
- X
- 12.6 in
- Y
- 12.6 in
- Z1
- 0.28 in
- Z2
- 5.91 in
Dimensions