FLZ 500 Thermostats
FLZ 510
Thermostat FLZ mechanical Changeover (NO/NC) for heater/filterfan
-20-40°C 1K ±3%
Item number:
17103000003
The FLZ series of thermostats consists of three versions. They are available with N.C. / N.O. and changeover contacts. In combination with control cabinet heaters, they control temperature inside the control cabinet. In combination with filterfans, they provide additional savings on energy, materials and time and, hence, provide a better environmental balance. All in all, this results in greater reliability of the production process, reduced energy consumption due to need-based use and an improvement in the efficiency of the controlled heaters and filterfans.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Direct switching up to 2400 W - No additional relays required for powerful heaters and fans
Product information "FLZ 510 THERM. 1K -20°..+40°C"
The FLZ series of thermostats consists of three versions. They are available with N.C. / N.O. and changeover contacts. In combination with control cabinet heaters, they control temperature inside the control cabinet. In combination with filterfans, they provide additional savings on energy, materials and time and, hence, provide a better environmental balance. All in all, this results in greater reliability of the production process, reduced energy consumption due to need-based use and an improvement in the efficiency of the controlled heaters and filterfans.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Direct switching up to 2400 W - No additional relays required for powerful heaters and fans
- Item number
- 17103000003
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- 1 K
- Switching point tolerance (K)
- ±3 K
- Max. temp. setpoint (°C)
- 40 °C
- Max. temp. setpoint (°F)
- 104 °F
- Min. temp. setpoint (°C)
- -20 °C
- Min. temp. setpoint (°F)
- -4 °F
- Range temp. setpoint (°C)
- -20-40 °C
- Range temp. setpoint (°F)
- -4-104 °F
- Max. switching power
- 10
- Probe type
- Bimetal
- Suitable for
- for heater/filterfan
- Switching difference
- 1
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Thermostat
- Voltage range (50Hz)
- 100-250 V
- Voltage range (60Hz)
- 100-250 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- mechanical
- Weight of the product (kg)
- 0.075 kg
- GTIN (EAN)
- 4061131077831
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 59.5 mm x 37 mm x 47.5 mm
- Item number
- 17103000003
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- 1 K
- Switching point tolerance (K)
- ±3 K
- Max. temp. setpoint (°C)
- 40 °C
- Max. temp. setpoint (°F)
- 104 °F
- Min. temp. setpoint (°C)
- -20 °C
- Min. temp. setpoint (°F)
- -4 °F
- Range temp. setpoint (°C)
- -20-40 °C
- Range temp. setpoint (°F)
- -4-104 °F
- Max. switching power
- 10
- Probe type
- Bimetal
- Suitable for
- for heater/filterfan
- Switching difference
- 1
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Thermostat
- Voltage range (50Hz)
- 100-250 V
- Voltage range (60Hz)
- 100-250 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- mechanical
- Weight of the product (lb.)
- 0.165 lb.
- GTIN (EAN)
- 4061131077831
- ETIM-Class
- EC004587
- Product dimensions (inch)
- 2.34 inch x 1.46 inch x 1.87 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 466.19 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 217.77 KB | Download | |
| Product sheet | DE | 389.17 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 389.17 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.01 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 42.54 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 29.83 KB | Download | |
| Manual FLZ 510 | N/A | 466.19 KB | Download | |
| Conformity_CE_085506660_Rev16_Oct20_FLZ_510_520_530_54x_600_610.pdf | N/A | 61.13 KB | Download | |
| Conformity_UKCA_085507003_Rev00_Sep21_FLZ_510_520_530_54x_600_610.pdf | N/A | 33.81 KB | Download |
Technical Drawings
FLZ 510 THERM. 1K -20°..+40°C
- X
- 37 mm
- Y
- 59.5 mm
- Z
- 47.5 mm
- X
- 1.46 in
- Y
- 2.34 in
- Z
- 1.87 in
Dimensions