FLZ 500 Thermostats
FLZ 520
Thermostat FLZ mechanical Normally closed (NC) for heater
20-80°C <7K ±4%
Item number:
17111000004
The FLZ series of thermostats consists of three versions. They are available with N.C. / N.O. and changeover contacts. In combination with control cabinet heaters, they control temperature inside the control cabinet. In combination with filterfans, they provide additional savings on energy, materials and time and, hence, provide a better environmental balance. All in all, this results in greater reliability of the production process, reduced energy consumption due to need-based use and an improvement in the efficiency of the controlled heaters and filterfans.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Direct switching up to 2400 W - No additional relays required for powerful heaters and fans
Product information "FLZ 520 THERMOSTAT +20..+80°C"
The FLZ series of thermostats consists of three versions. They are available with N.C. / N.O. and changeover contacts. In combination with control cabinet heaters, they control temperature inside the control cabinet. In combination with filterfans, they provide additional savings on energy, materials and time and, hence, provide a better environmental balance. All in all, this results in greater reliability of the production process, reduced energy consumption due to need-based use and an improvement in the efficiency of the controlled heaters and filterfans.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Direct switching up to 2400 W - No additional relays required for powerful heaters and fans
- Item number
- 17111000004
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- <7 K
- Switching point tolerance (K)
- ±4 K
- Max. temp. setpoint (°C)
- 80 °C
- Max. temp. setpoint (°F)
- 176 °F
- Min. temp. setpoint (°C)
- 20 °C
- Min. temp. setpoint (°F)
- 68 °F
- Range temp. setpoint (°C)
- 20-80 °C
- Range temp. setpoint (°F)
- 68-176 °F
- Max. switching power
- 10
- Probe type
- Bimetal
- Suitable for
- for heater
- Switching difference
- <7
- Type of switch function 1
- Normally closed (NC)
- Device implementation
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- mechanical
- Weight of the product (kg)
- 0.05 kg
- GTIN (EAN)
- 4061131078272
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 72 mm x 40 mm x 36 mm
- Item number
- 17111000004
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- <7 K
- Switching point tolerance (K)
- ±4 K
- Max. temp. setpoint (°C)
- 80 °C
- Max. temp. setpoint (°F)
- 176 °F
- Min. temp. setpoint (°C)
- 20 °C
- Min. temp. setpoint (°F)
- 68 °F
- Range temp. setpoint (°C)
- 20-80 °C
- Range temp. setpoint (°F)
- 68-176 °F
- Max. switching power
- 10
- Probe type
- Bimetal
- Suitable for
- for heater
- Switching difference
- <7
- Type of switch function 1
- Normally closed (NC)
- Device implementation
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- mechanical
- Weight of the product (lb.)
- 0.11 lb.
- GTIN (EAN)
- 4061131078272
- ETIM-Class
- EC004587
- Product dimensions (inch)
- 2.84 inch x 1.58 inch x 1.42 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 417.59 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 177.13 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 217.77 KB | Download | |
| Product sheet | DE | 389.17 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 389.17 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 703.45 KB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 42.54 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 29.83 KB | Download | |
| Manual FLZ 520/530 54x | N/A | 417.59 KB | Download | |
| Conformity_CE_085506660_Rev16_Oct20_FLZ_510_520_530_54x_600_610.pdf | N/A | 61.13 KB | Download | |
| Conformity_UKCA_085507003_Rev00_Sep21_FLZ_510_520_530_54x_600_610.pdf | N/A | 33.81 KB | Download |
Technical Drawings
FLZ 520 THERMOSTAT +20..+80°C
- X
- 40 mm
- Y
- 72 mm
- Z
- 36 mm
- X
- 1.57 in
- Y
- 2.83 in
- Z
- 1.42 in
Dimensions