PF 32.000 EMC

Filterfan
  • installation size 3, airflow rate up to 110 m³/h
  • secure contact with the housing wall via contact springs
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)

size

tool-less filter mat changing

tool-less mounting

protection system

protection system

NEMA Type 12

UL recognized for Canada and US

EurAsian Conformity

tested

UL listed for Canada and US

Technical data

DataPF 32.000 EMC
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V24 V
Unimpeded airflowIP 5498 / 108 m³/h98 m³/h
IP 55100 / 110 m³/h100 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30164-970_PF 32000_AC_PDG.STEP STEP 10 MB Download
30164-971_PF 32000_DC_PDG.STEP STEP 12 MB Download
Filter 170x170 IP54/TYPE12 PF3 pdf 42 KB Download
Fluted filter 166x156 IP55 PF3 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 620 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

CSA certificate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Ordering details

Ordering detailsACPF 32.000 EMC
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1183210105511832151055
IP 55Article number1183210305511832153055
Ordering detailsDCPF 32.000 EMC
Degrees of protectionRated voltage24 V DC
IP 54Article number11832801055
IP 55Article number11832803055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003118611600035
Dimensions170 x 170 mm166 x 156 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.