DTS 8021E

Cooling unit 300 W

DTS: for outer mounting on the door or side

  • Passed condensation test in extreme environment. The safety and reliability of the equipment can be guaranteed.
  • With independent temperature display and control system.
  • Optional pre-filter. Applicable in extremely dusty and oily environment.
  • Condensate drain. Maintenance-free.
  • Light and slim design.
  • Flexible supply voltage selection (230 V &amp).
  • 4 cooling capacities in one cut-out.

side mounting

protection system

top EER / energy saving

large distance in /out

service friendly

tool-less mounting

tool-less filter mat changing
DataDTS 8021E
Rated voltage ±10 %AC 50 / 60 Hz
230 / 400 V 2~
Cooling performance
according to EN 14511
A35 / A35300 / 320W
A35 / A50150 / 170W
Ambient temperature+15 … +55 °C / +59 … +131 °F
RefrigerantR134a (GWP 1430), 120 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Description Language Type Size Download

Product Sheet

pdf 330 KB Download

Cut-out DTS

pdf 500 KB Download
Description Type Size
Conformity DTS 8XX1E pdf 180 KB Download
Manual DTS8XX1E 50Hz public fi pdf 2.4 MB Download
Ordering detailsDTS 8021E
Rated voltage230 VArticle number13088090055