Size of acoustical coverage (A x B x C in meter)
| 80 dB (A) | 85 dB (A) | 90 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
PATROL – the new generation of sounders.
Three dimensional innovation;
| 80 dB (A) | 85 dB (A) | 90 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | PA 5 | ||||
|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 24 V AC | 10–57 V DC | |
| Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | ||
| Operating range | 195–253 V | 95–127 V | 18–30 V | 10–57 V | |
| Nominal current consumption | 9–15 mA | 8–30 mA | 59–120 mA | 6–80 mA | |
Further technical details can be found in the Download section on this page.
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
Product Sheet |
|
3.8 MB | Download | |
3D-Model (IGS) |
|
400 KB | Download | |
3D-Model (SAT) |
|
440 KB | Download | |
3D-Model (STEP) |
|
280 KB | Download | |
EPLAN macro EDZ |
|
820 KB | Download | |
Declaration of performance |
|
1.3 MB | Download | |
EC_MED - Declaration of Conformity |
|
32 KB | Download | |
UK_MER - Declaration of Conformity |
|
31 KB | Download | |
CNBOP Certificate |
|
1.0 MB | Download | |
EU EN 54-3 Certificate |
|
310 KB | Download | |
UK EN 54-3 Certificate |
|
200 KB | Download | |
MED Certificate |
|
190 KB | Download | |
MER Certificate |
|
190 KB | Download | |
DNV Type Approval |
|
190 KB | Download | |
UL Certificate |
|
270 KB | Download | |
VdS Approval |
|
500 KB | Download | |
EAC Certificate |
|
300 KB | Download | |
Pin assignment of optional M12 connector |
|
470 KB | Download | |
Sound pressure level and nominal current |
|
93 KB | Download |
Click here for guidance on configuring and using the CAD data.
| Ordering details | PA 5 | |||
|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 10–57 V DC | |
| Standard, housing red | Article number | 23350100000 | 23350150000 | 23350630000 |
| Standard, housing grey | Article number | 23350100055 | 23350150055 | 23350630055 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
| Audio-Number | Description | Graphic | Audio Sample |
|---|---|---|---|
|
2 : EN54-3 |
Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP |
|
|
|
9 |
Slow whoop, fire alarm, UK BS 5839-1 |
|
|
|
11 |
Interrupted tone (fast) |
|
|
|
13 |
Interrupted tone |
|
|
|
15 |
Slow whoop, evacuation alarm Netherlands NEN 2575 |
|
|
|
16 |
Slow whoop, Australian evacuation alarm AS 2220 |
|
|
|
18 |
Slow whoop, NFPA |
|
|
|
22 |
Whoop, Australian alaert AS 1670, ISO 8201 |
|
|
|
23 |
Siren |
|
|
|
24 |
Siren |
|
|
|
25 |
Siren |
|
|
|
26 |
Siren (industrial alarm Germany - Hoechst -) |
|
|
|
27 |
Sweeping |
|
|
|
29 |
Sweeping (fast) |
|
|
|
30 |
Sweeping |
|
|
|
31 |
Sweeping France NF C 48-265 |
|
|
|
33 |
Sweeping (medium), UK BS 5839-1 |
|
|
|
34 |
Sweeping (fast) |
|
|
|
35 |
Sweeping (fast), UK BS 5839-1 |
|
|
|
36 |
Sweeping |
|
|
|
43 |
Sweeping |
|
|
|
44 |
Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm |
|
|
|
45 |
Sweeping |
|
|
|
46 |
Sweeping, general alarm Finland |
|
|
|
52 |
Continuous tone |
|
|
|
53 |
Continuous tone |
|
|
|
54 |
Continuous tone, Finland (all-clear signal) |
|
|
|
55 |
Continuous tone, PFEER gasalarm |
|
|
|
56 |
Continuous tone |
|
|
|
57 |
Continuous tone, UK BS 5839-1 |
|
|
|
59 |
Continuous tone |
|
|
|
60 : EN54-3 |
Continuous tone |
|
|
|
61 |
Continuous tone |
|
|
|
63 |
Continuous tone |
|
|
|
65 |
Continuous tone, Sweden SS 031711 (all-clear signal) |
|
|
|
66 |
Continuous tone |
|
|
|
67 |
Continuous tone, Germany KTA 3901 (all-clear signal) |
|
|
|
68 |
Continuous tone |
|
|
|
69 |
Continuous tone |
|
|
|
71 |
Continuous tone |
|
|
|
77 |
Interrupted tone |
|
|
|
82 |
Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm) |
|
|
|
83 |
Interrupted tone, PFEER (general alarm) |
|
|
|
88 |
Interrupted tone |
|
|
|
90 |
Interrupted tone |
|
|
|
91 |
Interrupted tone |
|
|
|
92 |
Interrupted tone |
|
|
|
93 |
Interrupted tone (fast), horn |
|
|
|
97 |
Interrupted tone |
|
|
|
98 |
Interrupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
100 |
Interrupted tone, industrial alarm Germany |
|
|
|
101 |
Interrupted tone, Sweden SS 031711 (important message (pre mess)) |
|
|
|
102 |
Interrupted tone, Sweden SS 031711 (local warning) |
|
|
|
103 |
interrupted tone, Sweden SS 031711 (air raid warning) |
|
|
|
104 : EN54-3 |
Interupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
107 |
Interrupted tone, Germany KTA 3901 (evacuation alarm) |
|
|
|
109 |
Interrupted tone, Australia AS 2220, AS 1610, AS 1670 |
|
|
|
110 |
Interrupted tone, (fast variable), bell |
|
|
|
111 |
Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm) |
|
|
|
112 |
Interrupted tone, ISO 8201 (emergency evacuation signal) |
|
|
|
113 |
Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping |
|
|
|
115 |
Interrupted tone, IMO (telephone call) |
|
|
|
116 |
Interrupted tone, IMO (leave ship) |
|
|
|
117 |
Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm) |
|
|
|
122 |
Alternating tone |
|
|
|
123 |
Alternating tone |
|
|
|
124 |
Alternating tone, Singapore |
|
|
|
125 |
Alternating tone |
|
|
|
128 |
Alternating tone |
|
|
|
130 |
Alternating tone, UK BS5839-1 (fire alarm) |
|
|
|
131 : EN54-3 |
Alternating tone, UK BS 5839-1 (fire alarm, railway crossing) |
|
|
|
135 |
Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing) |
|
|
|
142 |
Alternating tone |
|
|
|
143 |
Alternating tone, industrial alarm Germany |
|
|
|
144 |
Alternating tone |
|
|
|
146 : EN54-3 |
Alternating tone, France NFS 32-001 (fire alarm) |
|
|
|
147 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
148 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
152 |
Alternating tone (two tone chime) |
|
Installation and assembly is simplified and screws cannot get lost.
Stays in-place and cannot get lost.
Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.
Upper and lower parts combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.
Choice of 80 unique alarm tones with four stages of tone control for distinctive signalling of specific events.
Achieves IK08 impact rating to endure harsh environments.
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.