PF 42.500 EMC

Filterfan
  • installation size 4, airflow rate up to 160 m³/h
  • 2 performance classes, cut-out compatible
  • secure contact with the housing wall via contact springs
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible to installation size 4 of the 3rd and 4th Generation

size

tool-less filter mat changing

tool-less mounting

cut-out compatible to DTFI 9021

protection system

protection system

NEMA Type 12

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

tested

UL listed for Canada and US

Technical data

DataPF 42.500 EMC
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflowIP 54125 / 138 m³/h125 m³/h
IP 55145 / 160 m³/h145 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30165-970a_PF 42500_AC_PDG.STEP STEP 11 MB Download
30165-971_PF 42500_DC_PDG.STEP STEP 14 MB Download
Filter 216x216 IP54/Type12 PF4 pdf 42 KB Download
Fluted filter 212,5x200 IP55 P pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 600 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

CSA certificate

  • English
pdf 190 KB Download

EAC certificate

  • English
pdf 250 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

Ordering details

Ordering detailsACPF 42.500 EMC
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1184210105511842151055
IP 55Article number1184210305511842153055
Ordering detailsDCPF 42.500 EMC
Degrees of protectionRated voltage12 V DC24 V DC48 V DC
IP 54Article number118428510551184280105511842701055
IP 55Article number118428530551184280305511842703055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003218611600036
Dimensions216 x 216 mm212 x 200 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.