DTT 6801

Top mounting cooling unit 4000 W
  • Highest energy efficiency for significant energy savings and operating cost reduction
  • Equipped with F-Gas compliant refrigerant and significantly reduction of refrigerant
    amount
  • Exceptional serviceability
  • RS485 connection with Modbus protocol as standard in CON version for perfect
    machine integration
  • Service port for easy retrieval of parameter settings/history (Pfannenberg Control-
    Center software necessary)
  • Optional filter (easy to retrofit – toolless)

top mounting

protection system

NEMA Type 12

EurAsian Conformity

top EER / energy saving

tool-less mounting

tool-less filter mat changing

service friendly

Customizable

Technical data

DataDTT 6801
Rated voltage ±10 %AC 50/60 Hz
400/460 V 3~
Cooling performance
according to EN 14511
A35/A354000 / 4400 W
A35/A503050 / 3380 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
RefrigerantR513A, 800g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure if
used as intended by the manufacturer
IP 24towards the surroundings if
used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTT 6xx1 pdf 53 KB Download
Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdf pdf 35 KB Download
OP. inst. DTT 6801 400V MC pdf 51 MB Download
OP. inst. DTT 6801 400V SC pdf 49 MB Download
Supplement Test mode + MM (MC) pdf 250 KB Download
Short operat. instruction pdf 970 KB Download
Supplement operating device ma pdf 1.2 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 440 KB Download

3D-model (STEP)

  • English
zip 4.3 MB Download

Cut-out

  • German
  • English
pdf 52 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC Certificate

  • Russian
pdf 1.6 MB Download

ePLAN macros

  • English
zip 17 MB Download

Ordering details

Ordering detailsDTT 6801
TypeRated voltage400/460 V 3~
LED ControllerArticle number13256832055
CON ControllerArticle number13256862055
V2A, LED ControllerArticle number13256832015
V2A, CON ControllerArticle number13256862015

Video

Energy-efficient into the future - with our Pfannenberg Green Series

Product Benefits

  1. 1

    Active condensate management

    Condensate evaporator uses heat to eliminate condensate even when the system is not actively cooling.

  2. 2

    Compatible

    with cabinets of every manufacturer.

  3. 3

    Durable and reliable components

    High quality compressor, fans and heat exchangers provide dependable cooling of electrical enclosure components.

  4. 4

    Rugged steel cover

    Powder coated or stainless steel cover designed for manufacturing environments. Easily painted to match enclosure or machine.

  5. 5

    Fast and easy maintenance

    Removable cover allows for easy access to the front facing control components.

  6. 6

    Reduced maintenance costs

    Have a dirty environment? Use our optional tool-free quick release filter mat mounting frame and a standard Pfannenberg filter to extend the life of the unit and reduce maintenance costs.