BE-Series
BExB GL-D-Ex
BEx Ex LED Light 75cd zone 1, 2, 21, 22
230VAC RAL3000 AM
Item number:
31151104000
The explosion-proof LED and Xenon beacons of the BEx series provide high-performance visual signaling for Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 55 °C
- Synchronized 1 Hz flash or alternating flash mode - Ideal for coordinated system signaling
Product information "BExBG L1 D 230 AC OR"
The explosion-proof LED and Xenon beacons of the BEx series provide high-performance visual signaling for Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 55 °C
- Synchronized 1 Hz flash or alternating flash mode - Ideal for coordinated system signaling
- Item number
- 31151104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 75 cd
- lens colour
- Amber
- Type of optical signal
- Continuous Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 200.74 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. range (°C)
- -50-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC/Glass
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 2.75 kg
- GTIN (EAN)
- 4061131162735
- ETIM-Class
- EC001335
- Product dimensions (mm)
- 137 mm x 162 mm x 246 mm
- Item number
- 31151104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 75 cd
- lens colour
- Amber
- Type of optical signal
- Continuous Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 658.58 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. Range (°F)
- -58-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC/Glass
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 6.06 lb.
- GTIN (EAN)
- 4061131162735
- ETIM-Class
- EC001335
- Product dimensions (inch)
- 5.39 inch x 6.38 inch x 9.69 inch
Technical Data
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 10.6 | 7.9 | 10.4 | |
| Warning | 21.2 | 15.8 | 20.8 | |
| Indicate | 47.7 | 35.6 | 46.8 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 34.8 | 25.9 | 34.1 | |
| Warning | 69.6 | 51.8 | 51.2 | |
| Indicate | 156.5 | 116.6 | 93.8 | |