Intense BR50
BR50 AM
Intense Signal Tower Flexi Module
12-230VAC/DC
Item number:
28250040040
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "BR50-CL-AM CONT.LIGHT AM"
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 28250040040
- Rated voltage range (DC)
- 12-230 V
- Voltage range (DC)
- 10-253 V
- Rated voltage range (50Hz)
- 12-230 V
- Voltage range (50Hz)
- 10-253 V
- Voltage type
- AC/DC
- lens colour
- Amber
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Housing material
- ABS
- ETIM-Class
- EC000232
- GTIN (EAN)
- 4061131151180
- Outer diameter
- 54 mm
- Product dimensions (mm)
- 82 mm x 56 mm x 56 mm
- Weight of the product (kg)
- 0.08 kg
- Item number
- 28250040040
- Rated voltage range (DC)
- 12-230 V
- Voltage range (DC)
- 10-253 V
- Rated voltage range (50Hz)
- 12-230 V
- Voltage range (50Hz)
- 10-253 V
- Voltage type
- AC/DC
- lens colour
- Amber
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Operating temp. Range (°F)
- -13-122 °F
- Max. relative humidity (%)
- 90 rH%
- Housing material
- ABS
- ETIM-Class
- EC000232
- GTIN (EAN)
- 4061131151180
- Outer diameter
- 54 mm
- Product dimensions (inch)
- 3.23 inch x 2.21 inch x 2.21 inch
- Weight of the product (lb.)
- 0.18 lb.
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.24 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 225.27 KB | Download | |
| Product sheet | DE | 4.07 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.07 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 26.89 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.95 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 13.12 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 13.25 MB | Download |
| Quick Guide BR50 Easy Flexi FL | N/A | 148.65 KB | Download |