You are currently viewing content for: United States · English

Product information "Bar M 24V RGB M12"

The INTENSE Bar series provides a slim, compact LED solution for clear visualization of machine and process states. Flexible color selection and optional IO-Link connectivity enable tailored integration into industrial automation applications.

  • Ready‑made M12 plug connection - Enabling fast and error‑free installation
  • Multicolor RGB‑LED - Replaces traditional signal towers with multiple colors in one device
Technical Data
Item number
22015808297
ETIM-Class
EC002494
GTIN (EAN)
4061131265573
Operating temp. range (°C)
-20-50 °C
Weight of the product (kg)
0.14 kg
Item number
22015808297
ETIM-Class
EC002494
Weight of the product (lb.)
0.31 lb.
Operating temp. Range (°F)
-4-122 °F
GTIN (EAN)
4061131265573
Product dimensions (inch)
0.79 inch x 11.02 inch x 0.9 inch
Description Language Type Size Link
Product sheet DE PDF 1.53 MB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 1.53 MB Download