You are currently viewing content for: United States · English

Product information "Dome 50 24V RGB M12"

The INTENSE Dome series provides a compact RGB LED solution for clear machine and process status indication. Homogeneous 360-degree visibility, a space-saving design, and optional IO-Link connectivity enable flexible use in industrial automation.

  • Ready‑made M12 plug connection - Enabling fast and error‑free installation
  • Multicolor RGB‑LED - Replaces traditional signal towers with multiple colors in one device
Technical Data
Item number
22016808597
ETIM-Class
EC002494
GTIN (EAN)
4061131265610
Operating temp. range (°C)
-20-50 °C
Weight of the product (kg)
0.07 kg
Item number
22016808597
ETIM-Class
EC002494
Weight of the product (lb.)
0.15 lb.
Operating temp. Range (°F)
-4-122 °F
GTIN (EAN)
4061131265610
Product dimensions (inch)
1.46 inch x 1.97 inch x 2.04 inch
Description Language Type Size Link
Product sheet DE PDF 259.67 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 259.67 KB Download