GreenCool DTx 6000 Series
DTS 6X1E
X-Series DTx 6000 Cooling Unit Side Mount for indoor app. 1000-2800W
400VAC 3~ 7035 R513A
Item number:
13887332555
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
Product information "DTS 6X1E 400V 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Item number
- 13887332555
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Premium Controller
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 3
- Rated power consumption 50Hz
- 1300 W
- Rated power consumption 60Hz
- 1300 W
- Pre-fuse type
- C
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, W)
- 2600 W
- Cooling capacity at L35/L35 (60Hz, W)
- 2600 W
- Cooling capacity at L35/L35 (W) ETIM
- 2600 W
- Cooling capacity at L35/L50 (50Hz, W)
- 2100 W
- Cooling capacity at L35/L50 (60Hz, W)
- 2100 W
- Amount of refrigerant (g)
- 1100 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (m3/h)
- 990 m³/h
- Airflow intern 60Hz (m3/h)
- 990 m³/h
- Pre fuse type and value
- C / 6 A
- controlled cooling capacity range (Watt)
- 1000-2800 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 75 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131253945
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1547 mm x 485 mm x 278 mm
- Item number
- 13887332555
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Premium Controller
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 3
- Rated power consumption 50Hz
- 1300 W
- Rated power consumption 60Hz
- 1300 W
- Pre-fuse type
- C
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 8877 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 8877 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 7165 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 7165 btu/h
- Amount of refrigerant (onze)
- 38801.36 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (cfm)
- 583 cfm
- Airflow intern 60Hz (cfm)
- 583 cfm
- Pre fuse type and value
- C / 6 A
- controlled cooling capacity range (BTU)
- 3412-9554 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 165.35 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131253945
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 60.91 inch x 19.1 inch x 10.95 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 423.07 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 421.03 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 78.4 MB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 748.35 KB | Download |
| Short operat. instruction | N/A | 1000.75 KB | Download |
Technical Drawings
DTS 6X1E 400V 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 700 mm
- B
- 282 mm
- C
- 220 mm
- D
- 47 mm
- E
- 450 mm
- F
- 510 mm
- G
- 290 mm
- H
- 315 mm
- I
- 350 mm
- X
- 485 mm
- Y
- 1547 mm
- Z
- 278 mm
- A
- 27.56 in
- B
- 11.1 in
- C
- 8.66 in
- D
- 1.85 in
- E
- 17.72 in
- F
- 20.08 in
- G
- 11.42 in
- H
- 12.4 in
- I
- 13.78 in
- X
- 19.09 in
- Y
- 60.91 in
- Z
- 10.94 in
Dimensions