PAD - Air Duct System for DTT
DTT 66/6801 PAD frame
Item number:
18315000001
"Pfannenberg Air Duct" system in combination with top mounted cooling units is designed to serve applications with limited space in the enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Product information "DTT 66/6801 PAD frame"
"Pfannenberg Air Duct" system in combination with top mounted cooling units is designed to serve applications with limited space in the enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
- Item number
- 18315000001
- ETIM-Class
- EC000855
- GTIN (EAN)
- 4061131085614
- Weight of the product (kg)
- 10.7 kg
- Item number
- 18315000001
- ETIM-Class
- EC000855
- GTIN (EAN)
- 4061131085614
- Weight of the product (lb.)
- 23.59 lb.
- Product dimensions (inch)
- 2.05 inch x 9.33 inch x 1.22 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 633.88 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 633.88 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 3.13 MB | Download |
| Installing manual DTT 6x01 PAD | N/A | 52.42 KB | Download | |
| Supplement PAD Air duct system | N/A | 169.51 KB | Download |