PAD - Air Duct System for DTT
PAD system (air hose and 1 m tube)
Item number:
18315000002
"Pfannenberg Air Duct" system in combination with top mounted cooling units is designed to serve applications with limited space in the enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Product information "PAD air duct system "
"Pfannenberg Air Duct" system in combination with top mounted cooling units is designed to serve applications with limited space in the enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
Sturdy steel powder coated frame for quick and easy installation
Long air tube allows easy delivery of cool ai.r to the very bottom of the electrical enclosure.
Cooling from bottom to top supports the natural convection.
Air hose offers very flexible positioning of exhaust.
The system provides an optimal air distribution in the whole enclosure.
- Item number
- 18315000002
- ETIM-Class
- EC000855
- GTIN (EAN)
- 4061131085621
- Weight of the product (kg)
- 0.8 kg
- Item number
- 18315000002
- ETIM-Class
- EC000855
- GTIN (EAN)
- 4061131085621
- Weight of the product (lb.)
- 1.764 lb.
Technical Data