Large Packed Chillers
EB 65 WT CE HSP STD
Industrial large Chiller 6.5kW water/glycol
400-460VAC 3~ 50/60Hz R454C
Item number:
42030655404
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
Product information "EB 65 WT CE HSP 400-460/3/50-60 R454C"
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Item number
- 42030655404
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 9 A
- Rated current consumption 60Hz
- 10 A
- Inrush current 50Hz
- 31.5 A
- Inrush current 60Hz
- 32 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 3600 W
- Rated power consumption 60Hz
- 4400 W
- Pre-fuse type
- gG
- Pre-fuse value
- 15 A
- Amount of refrigerant (g)
- 660 g
- Amount of refrigerant (onze)
- 23.28 oz.
- Type of refrigerant
- R454C
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (m3/h)
- 4000 m³/h
- Airflow extern 60Hz (m3/h)
- 4400 m³/h
- Chiller configuration pakage
- HSP-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 50 L
- Flow rate (pump) (l/min) (50Hz)
- 17 L/min
- Pump pressure (50Hz, bar)
- 3 bar
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, W)
- 6500 W
- Cooling capacity at W18/A32 (60Hz, W)
- 7200 W
- Max. fluid temperatur (supply, °C)
- 35 °C
- Min. fluid temperatur (supply, °C)
- 13 °C
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 15 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Cooling unit type short description
- EB 65
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- 13-45 °C
- Weight of the product (kg)
- 130 kg
- GTIN (EAN)
- 4061131270928
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 1276 mm x 600 mm x 826.6 mm
- Item number
- 42030655404
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 9 A
- Rated current consumption 60Hz
- 10 A
- Inrush current 50Hz
- 31.5 A
- Inrush current 60Hz
- 32 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 3600 W
- Rated power consumption 60Hz
- 4400 W
- Pre-fuse type
- gG
- Pre-fuse value
- 15 A
- Amount of refrigerant (onze)
- 23.28 oz.
- Type of refrigerant
- R454C
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (cfm)
- 2354 cfm
- Airflow extern 60Hz (cfm)
- 2590 cfm
- Chiller configuration pakage
- HSP-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 50 L
- Tank capacity (gal)
- 13.21 gal
- Flow rate (pump) (gal/min) (50Hz)
- 4.49 gal/min
- Pump pressure (50Hz, psi)
- 43.51 psi
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, BTU)
- 22179 btu/h
- Cooling capacity at W18/A32 (60Hz, BTU)
- 22192 btu/h
- Max. fluid temperatur (supply, °F)
- 95 °F
- Min. fluid temperatur (supply, °F)
- 55 °F
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 15 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Max. cooling capacity for marketing (marketing, BTU)
- 22180 btu/h
- Cooling unit type short description
- EB 65
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- 55-113 °F
- Weight of the product (lb.)
- 286.60 lb.
- GTIN (EAN)
- 4061131270928
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 50.24 inch x 23.6 inch x 32.54 inch
Technical Data
Technical Drawings
EB 65 WT CE HSP 400-460/3/50-60 R454C
Y: incl. Fan
- A
- 515 mm
- B
- 675.5 mm
- X
- 600 mm
- Y
- 1276 mm
- Z
- 760.5 mm
- A
- 20.28 in
- B
- 26.59 in
- X
- 23.62 in
- Y
- 50.24 in
- Z
- 29.94 in
Dimensions