Large Packed Chillers
EB 80 WT CE B STD
Industrial large Chiller 6.5kW water/glycol
400-460VAC 3~ 50/60Hz R454C
Item number:
42030805401
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
Our EB 80 WT and 95 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
Our EB 80 WT and 95 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
Product information "EB 80 WT CE B 400-460/3/50-60 R454C"
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
Our EB 80 WT and 95 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
Our EB 80 WT and 95 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Item number
- 42030805401
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 10 A
- Rated current consumption 60Hz
- 11 A
- Inrush current 50Hz
- 37.5 A
- Inrush current 60Hz
- 38 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Noise level (EN ISO3741) 60Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 4000 W
- Rated power consumption 60Hz
- 4900 W
- Pre-fuse type
- gG
- Pre-fuse value
- 15 A
- Amount of refrigerant (g)
- 650 g
- Amount of refrigerant (onze)
- 22.93 oz.
- Type of refrigerant
- R454C
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (m3/h)
- 4000 m³/h
- Airflow extern 60Hz (m3/h)
- 4400 m³/h
- Chiller configuration pakage
- B-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 50 L
- Flow rate (pump) (l/min) (50Hz)
- 21 L/min
- Pump pressure (50Hz, bar)
- 3 bar
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, W)
- 8000 W
- Cooling capacity at W18/A32 (60Hz, W)
- 8800 W
- Max. fluid temperatur (supply, °C)
- 35 °C
- Min. fluid temperatur (supply, °C)
- 13 °C
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 15 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Cooling unit type short description
- EB 80
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- 13-45 °C
- Weight of the product (kg)
- 150 kg
- GTIN (EAN)
- 4061131270935
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 1276 mm x 600 mm x 826.6 mm
- Item number
- 42030805401
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 10 A
- Rated current consumption 60Hz
- 11 A
- Inrush current 50Hz
- 37.5 A
- Inrush current 60Hz
- 38 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Noise level (EN ISO3741) 60Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 4000 W
- Rated power consumption 60Hz
- 4900 W
- Pre-fuse type
- gG
- Pre-fuse value
- 15 A
- Amount of refrigerant (onze)
- 22.93 oz.
- Type of refrigerant
- R454C
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (cfm)
- 2354 cfm
- Airflow extern 60Hz (cfm)
- 2590 cfm
- Chiller configuration pakage
- B-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 50 L
- Tank capacity (gal)
- 13.21 gal
- Flow rate (pump) (gal/min) (50Hz)
- 5.548 gal/min
- Pump pressure (50Hz, psi)
- 43.51 psi
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, BTU)
- 27297 btu/h
- Cooling capacity at W18/A32 (60Hz, BTU)
- 30027 btu/h
- Max. fluid temperatur (supply, °F)
- 95 °F
- Min. fluid temperatur (supply, °F)
- 55 °F
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 15 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Max. cooling capacity for marketing (marketing, BTU)
- 22180 btu/h
- Cooling unit type short description
- EB 80
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- 55-113 °F
- Weight of the product (lb.)
- 330.69 lb.
- GTIN (EAN)
- 4061131270935
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 50.24 inch x 23.6 inch x 32.54 inch
Technical Data
Technical Drawings
EB 80 WT CE B 400-460/3/50-60 R454C
Y: incl. Fan
- A
- 515 mm
- B
- 675.5 mm
- X
- 600 mm
- Y
- 1276 mm
- Z
- 760.5 mm
- A
- 20.28 in
- B
- 26.59 in
- X
- 23.62 in
- Y
- 50.24 in
- Z
- 29.94 in
Dimensions