FM PF
FM PF 1x.000
fleece filter mat G4 87 mm x 87 mm
5pcs
Item number:
18611600029
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 1 (PF1x and PFA1x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 1 (PF1x and PFA1x).
Product information "FM PF 1x000 87x87 5pcs"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 1 (PF1x and PFA1x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 1 (PF1x and PFA1x).
- Item number
- 18611600029
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 3.43 inch x 3.43 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.007 kg
- GTIN (EAN)
- 4061131087809
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 87 mm x 87 mm x 85 mm
- Item number
- 18611600029
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 3.43 inch x 3.43 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.02 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131087809
- Product dimensions (inch)
- 3.43 inch x 3.43 inch x 3.35 inch
Technical Data