FM PF
FM PF 1x.000
fleece filter mat G4 87 mm x 87 mm
750pcs
Item number:
18611600187
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
Product information "FM PF 1x000 87x87 750pcs"
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
- Item number
- 18611600187
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 3.43 inch x 3.43 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.01 kg
- GTIN (EAN)
- 4061131250166
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 87 mm x 87 mm x 19 mm
- Item number
- 18611600187
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 3.43 inch x 3.43 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.022 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250166
- Product dimensions (inch)
- 3.43 inch x 3.43 inch x 0.75 inch
Technical Data