FM PF
FM PF 6x.000
fleece filter mat G4 284 mm x 284 mm
5pcs
Item number:
18611600033
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
For an even higher degree of protection of IP55, while increasing the service life, corresponding fluted filter mats are available.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 6 (PF6x and PFA6x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
For an even higher degree of protection of IP55, while increasing the service life, corresponding fluted filter mats are available.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 6 (PF6x and PFA6x).
Product information "FM PF 6x000 284x284 5pcs"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
For an even higher degree of protection of IP55, while increasing the service life, corresponding fluted filter mats are available.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 6 (PF6x and PFA6x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
For an even higher degree of protection of IP55, while increasing the service life, corresponding fluted filter mats are available.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 6 (PF6x and PFA6x).
- Item number
- 18611600033
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 11.18 inch x 11.18 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.121 kg
- GTIN (EAN)
- 4061131087847
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 284 mm x 284 mm x 110 mm
- Item number
- 18611600033
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 11.18 inch x 11.18 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.27 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131087847
- Product dimensions (inch)
- 11.18 inch x 11.18 inch x 4.33 inch
Technical Data