FM PF
FM PF 6x.000
fleece filter mat G4 284 mm x 284 mm
60pcs
Item number:
18611600191
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
Product information "FM PF 6x000 284x284 60pcs"
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
- Item number
- 18611600191
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 11.18 inch x 11.18 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.025 kg
- GTIN (EAN)
- 4061131250203
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 284 mm x 284 mm x 20 mm
- Item number
- 18611600191
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 11.18 inch x 11.18 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.055 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250203
- Product dimensions (inch)
- 11.18 inch x 11.18 inch x 0.79 inch
Technical Data