Patrol
PA 20
Patrol Sounder 122dB
12-48VDC-MED RAL3000
Item number:
23370630001
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PA 20 10-60DC GL/MED"
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23370630001
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Voltage type
- DC
- Rated current consumption DC
- 0.88 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the packing unit (kg)
- 2.3 kg
- GTIN (EAN)
- 4061131147770
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 170 mm x 214 mm x 182 mm
- Item number
- 23370630001
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Voltage type
- DC
- Rated current consumption DC
- 0.88 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the product (lb.)
- 4.61 lb.
- GTIN (EAN)
- 4061131147770
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 6.69 inch x 8.43 inch x 7.13 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 1.2 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 489.79 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 327.26 KB | Download |
| Certificate CNBOP | PL | 287.53 KB | Download | |
| Certificate DNV | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 181.18 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate EAC_FIRE | DE, EN, RU | 1018.3 KB | Download | |
| Certificate EN5423 EU | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 276.91 KB | Download | |
| Certificate EN5423 UK | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 199.93 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 4.52 MB | Download | |
| Certificate MED | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 187.63 KB | Download | |
| Certificate MER | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.92 KB | Download | |
| Certificate DOP | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.28 MB | Download | |
| Product sheet | DE | 4.13 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.13 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 524.32 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.86 KB | Download | |
| Certificate VDS | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 493.73 KB | Download | |
| Certificate MER | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 28.6 KB | Download | |
| Certificate MED | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 30.9 KB | Download | |
| CONFORMITY PA.. MED | N/A | 30.22 KB | Download | |
| Conformity_CE_085506672_Rev08_Feb21_PATROL_Sounder_PA10_PA20.pdf | N/A | 56.66 KB | Download | |
| Conformity_UKCA_085507025_Rev00_Sep21_PATROL_Sounder_PA10_PA20.pdf | N/A | 33.1 KB | Download | |
| Quick Guide PA(X)10/ PA(X)20 | N/A | 1.67 MB | Download | |
| MANUAL PA(X) 10../ PA(X) 20.. | N/A | 4.52 MB | Download |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 27.1 | 30.9 | 32.7 | |
| 85 dB (A) | 48.1 | 54.9 | 58.1 | |
| 80 dB (A) | 85.6 | 97.7 | 103.3 | |
| 75 dB (A) | 152.2 | 173.7 | 183.6 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 88.8 | 101.4 | 107.1 | |
| 85 dB (A) | 157.9 | 180.3 | 190.5 | |
| 80 dB (A) | 280.9 | 320.6 | 338.8 | |
| 75 dB (A) | 499.4 | 570.0 | 602.5 | |