Patrol
PA 20
Patrol Sounder 122dB
12-48VDC RAL3000
Item number:
23370630000
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PA 20 10-60DC"
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23370630000
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Voltage type
- DC
- Rated current consumption DC
- 0.88 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- GTIN (EAN)
- 4061131147763
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 170 mm x 214 mm x 181 mm
- Item number
- 23370630000
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Voltage type
- DC
- Rated current consumption DC
- 0.88 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the product (lb.)
- 4.61 lb.
- GTIN (EAN)
- 4061131147763
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 6.69 inch x 8.43 inch x 7.13 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 4.13 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.13 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 4.52 MB | Download | |
| Certificate CNBOP | PL | 287.53 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate EAC_FIRE | DE, EN, RU | 1018.3 KB | Download | |
| Certificate EN5423 EU | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 276.91 KB | Download | |
| Certificate EN5423 UK | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 199.93 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.86 KB | Download | |
| Certificate VDS | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 493.73 KB | Download | |
| Certificate DOP | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.28 MB | Download | |
| Conformity_CE_085506672_Rev08_Feb21_PATROL_Sounder_PA10_PA20.pdf | N/A | 56.66 KB | Download | |
| Conformity_UKCA_085507025_Rev00_Sep21_PATROL_Sounder_PA10_PA20.pdf | N/A | 33.1 KB | Download | |
| Quick Guide PA(X)10/ PA(X)20 | N/A | 1.67 MB | Download | |
| MANUAL PA(X) 10../ PA(X) 20.. | N/A | 4.52 MB | Download |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 27.1 | 30.9 | 32.7 | |
| 85 dB (A) | 48.1 | 54.9 | 58.1 | |
| 80 dB (A) | 85.6 | 97.7 | 103.3 | |
| 75 dB (A) | 152.2 | 173.7 | 183.6 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 88.8 | 101.4 | 107.1 | |
| 85 dB (A) | 157.9 | 180.3 | 190.5 | |
| 80 dB (A) | 280.9 | 320.6 | 338.8 | |
| 75 dB (A) | 499.4 | 570.0 | 602.5 | |