Patrol
PA 5
Patrol Sounder 107dB
230VAC-MED RAL7035
Item number:
23350100056
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
Product information "PA 5 230 AC GL/MED 7035"
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- High shock and vibration resistance - Ensuring reliable performance in demanding environments
- Item number
- 23350100056
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.016 A
- Max. sound pressure (dB(A)@1m)
- 107 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the packing unit (kg)
- 1 kg
- GTIN (EAN)
- 4061131145974
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 135 mm x 165 mm x 132 mm
- Item number
- 23350100056
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.016 A
- Max. sound pressure (dB(A)@1m)
- 107 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the product (lb.)
- 1.72 lb.
- GTIN (EAN)
- 4061131145974
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 5.32 inch x 6.5 inch x 5.2 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 386.07 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 428.48 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 277.98 KB | Download |
| Certificate DNV | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 181.18 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 3.07 MB | Download | |
| Certificate MED | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 187.63 KB | Download | |
| Certificate MER | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.92 KB | Download | |
| Product sheet | DE | 3.64 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 3.64 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 91.14 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.86 KB | Download | |
| Certificate MER | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 28.6 KB | Download | |
| Certificate MED | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 30.9 KB | Download | |
| CONFORMITY PA.. MED | N/A | 30.22 KB | Download | |
| Conformity_CE_085506671_Rev08_Feb21_PATROL_Sounder_PA1_PA5.pdf | N/A | 56.05 KB | Download | |
| Conformity_UKCA_085507024_Rev00_Sep21_PATROL_Sounder_PA1_PA5.pdf | N/A | 33.06 KB | Download | |
| Quick Guide PA(X) 1/ PA(X) 5 | N/A | 1.48 MB | Download | |
| MANUAL PA(X) 5 | N/A | 3.07 MB | Download |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 4.2 | 5.7 | 5.0 | |
| 85 dB (A) | 7.4 | 10.2 | 9.0 | |
| 80 dB (A) | 13.2 | 18.1 | 15.9 | |
| 75 dB (A) | 23.5 | 32.2 | 28.3 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 13.7 | 18.8 | 16.5 | |
| 85 dB (A) | 24.4 | 33.4 | 29.4 | |
| 80 dB (A) | 43.3 | 59.4 | 52.2 | |
| 75 dB (A) | 77.0 | 105.6 | 92.9 | |