Green Series PAS 6000
PAS 6043
PAS Series AIr/Air heat exchanger Side Mount for indoor app. 20W/K
230VAC lt-gy
Item number:
12981111055
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Retrofit-friendly installation - Mounting-friendly seal design eliminates complex rework of existing cut-outs
- Optimized airflow - Large distance between intake and exhaust prevents hot spots and ensures safe air circulation
- Overheat protection - Additional thermostat provides reliable warning in case of excessive temperatures
- Maintenance-free operation - Minimizes downtime with a design that requires virtually no maintenance
Product information "PAS 6043 230V 7035"
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Retrofit-friendly installation - Mounting-friendly seal design eliminates complex rework of existing cut-outs
- Optimized airflow - Large distance between intake and exhaust prevents hot spots and ensures safe air circulation
- Overheat protection - Additional thermostat provides reliable warning in case of excessive temperatures
- Maintenance-free operation - Minimizes downtime with a design that requires virtually no maintenance
- Item number
- 12981111055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 0.25 A
- Max. current consumption 60Hz
- 0.26 A
- Inrush current 50Hz
- 0.7 A
- Inrush current 60Hz
- 0.8 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 61 dB(A)
- Noise level (EN ISO3741) 60Hz
- 61 dB(A)
- Number of phases
- 1
- Pre-fuse value
- 1 A
- Specific thermal output (W/K)
- 20 W/K
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage 50Hz
- 230 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage 60Hz
- 230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Cooling air flow rate ETIM
- 240 m³/h
- Airflow intern 50Hz (m3/h)
- 240 m³/h
- Airflow intern 60Hz (m3/h)
- 280 m³/h
- Operating environment
- indoor
- Operating temp. range (°C)
- -25-55 °C
- Weight of the product (kg)
- 15.5 kg
- GTIN (EAN)
- 4061131043805
- ETIM-Class
- EC002514
- Product dimensions (mm)
- 618 mm x 380 mm x 212 mm
- Item number
- 12981111055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 0.25 A
- Max. current consumption 60Hz
- 0.26 A
- Inrush current 50Hz
- 0.7 A
- Inrush current 60Hz
- 0.8 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 61 dB(A)
- Noise level (EN ISO3741) 60Hz
- 61 dB(A)
- Number of phases
- 1
- Pre-fuse value
- 1 A
- Specific thermal output (W/K)
- 20 W/K
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage 50Hz
- 230 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage 60Hz
- 230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 141 cfm
- Airflow intern 60Hz (cfm)
- 165 cfm
- Operating environment
- indoor
- Operating temp. Range (°F)
- -13-131 °F
- Weight of the product (lb.)
- 33.44 lb.
- GTIN (EAN)
- 4061131043805
- ETIM-Class
- EC002514
- Product dimensions (inch)
- 24.33 inch x 14.96 inch x 8.35 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.23 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 112.02 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 346.15 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 41.03 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 587.93 KB | Download |
Technical Drawings
PAS 6043 230V 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 472 mm
- B
- 285 mm
- C
- 272 mm
- D
- 150 mm
- E
- 288 mm
- F
- 40 mm
- G
- 300 mm
- X
- 380 mm
- Y
- 618 mm
- Z
- 212 mm
- A
- 18.58 in
- B
- 11.22 in
- C
- 10.71 in
- D
- 5.91 in
- E
- 11.34 in
- F
- 1.57 in
- G
- 11.81 in
- X
- 14.96 in
- Y
- 24.33 in
- Z
- 8.35 in
Dimensions