Green Series PAS 6000
PAS 6133
PAS Series AIr/Air heat exchanger Side Mount for indoor app. 65W/K
230VAC lt-gy
Item number:
12982411055
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Retrofit-friendly installation - Mounting-friendly seal design eliminates complex rework of existing cut-outs
- Optimized airflow - Large distance between intake and exhaust prevents hot spots and ensures safe air circulation
- Overheat protection - Additional thermostat provides reliable warning in case of excessive temperatures
- Maintenance-free operation - Minimizes downtime with a design that requires virtually no maintenance
Product information "PAS 6133 230V 7035"
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible. Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Retrofit-friendly installation - Mounting-friendly seal design eliminates complex rework of existing cut-outs
- Optimized airflow - Large distance between intake and exhaust prevents hot spots and ensures safe air circulation
- Overheat protection - Additional thermostat provides reliable warning in case of excessive temperatures
- Maintenance-free operation - Minimizes downtime with a design that requires virtually no maintenance
- Item number
- 12982411055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.3 A
- Max. current consumption 60Hz
- 1.8 A
- Inrush current 50Hz
- 3.6 A
- Inrush current 60Hz
- 3.7 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 1
- Pre-fuse value
- 4 A
- Specific thermal output (W/K)
- 65 W/K
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage 50Hz
- 230 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage 60Hz
- 230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Cooling air flow rate ETIM
- 1175 m³/h
- Airflow intern 50Hz (m3/h)
- 1175 m³/h
- Airflow intern 60Hz (m3/h)
- 1300 m³/h
- Operating environment
- indoor
- Operating temp. range (°C)
- -25-55 °C
- Weight of the product (kg)
- 24.9 kg
- GTIN (EAN)
- 4061131043867
- ETIM-Class
- EC002514
- Product dimensions (mm)
- 937 mm x 410 mm x 199 mm
- Item number
- 12982411055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 1.3 A
- Max. current consumption 60Hz
- 1.8 A
- Inrush current 50Hz
- 3.6 A
- Inrush current 60Hz
- 3.7 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 1
- Pre-fuse value
- 4 A
- Specific thermal output (W/K)
- 65 W/K
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage 50Hz
- 230 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage 60Hz
- 230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 691 cfm
- Airflow intern 60Hz (cfm)
- 765 cfm
- Operating environment
- indoor
- Operating temp. Range (°F)
- -13-131 °F
- Weight of the product (lb.)
- 54.78 lb.
- GTIN (EAN)
- 4061131043867
- ETIM-Class
- EC002514
- Product dimensions (inch)
- 36.88 inch x 16.14 inch x 7.83 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.18 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 112.02 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 346.15 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 41.03 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 587.93 KB | Download |
Technical Drawings
PAS 6133 230V 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 662 mm
- B
- 320 mm
- C
- 562 mm
- D
- 350 mm
- E
- 55 mm
- X
- 410 mm
- Y
- 937 mm
- Z
- 199 mm
- A
- 26.06 in
- B
- 12.6 in
- C
- 22.13 in
- D
- 13.78 in
- E
- 2.17 in
- X
- 16.14 in
- Y
- 36.89 in
- Z
- 7.83 in
Dimensions