PCM
PCM 70
Peltier PCM series Thermalelectric cooler Partially Reccessed for indoor app. 70W
24VDC CM
Item number:
15367080025
Pfannenberg Peltier Units provide reliable enclosure climatization for applications where compact size, robust performance, and low-maintenance operation are essential. Designed for demanding industrial environments, they combine cooling and heating in one device, offer position-independent installation, and are suitable for use across a wide ambient temperature range.
- Highest power-to-size ratio - Low space demand
- Applicable in wide range of temperatures (-40°C to 70°C) - Globally usable
- Protection class IP67/NEMA 4X - Suitable for harsh outdoor applications
- Position independent operation - Versatile mounting possibilities
- High tolerance of shocks and vibrations - Suitable for mobile applications
Product information "PCM 70 24DC IP67"
Pfannenberg Peltier Units provide reliable enclosure climatization for applications where compact size, robust performance, and low-maintenance operation are essential. Designed for demanding industrial environments, they combine cooling and heating in one device, offer position-independent installation, and are suitable for use across a wide ambient temperature range.
- Highest power-to-size ratio - Low space demand
- Applicable in wide range of temperatures (-40°C to 70°C) - Globally usable
- Protection class IP67/NEMA 4X - Suitable for harsh outdoor applications
- Position independent operation - Versatile mounting possibilities
- High tolerance of shocks and vibrations - Suitable for mobile applications
- Item number
- 15367080025
- Colour lid/cover
- light grey
- Heating function
- Yes (1)
- Inrush current DC
- 6 A
- IP protection (external)
- 20
- IP protection (internal)
- 67
- Mounting method cooling unit
- Partially Reccessed
- Protection system (UL 50E / NEMA 250)
- 4X
- Noise level (EN ISO3741) DC
- 53 dB(A)
- El. heating power
- 111 W
- Rated power consumption DC
- 108 W
- Pre-fuse type
- gG
- Pre-fuse value
- 8 A
- Cooling capacity at L35/L35 (W) ETIM
- 70 W
- Max. internal enclosure temp. (°C)
- 70 °C
- Min. internal enclosure temp. (°C)
- -40 °C
- Voltage range (DC)
- 22-26 V
- Voltage type
- DC
- Type of cooling unit
- Air/Air
- Airflow extern DC (m3/h)
- 240 m³/h
- Airflow intern DC (m3/h)
- 142.71 m³/h
- Pre fuse type and value
- gG / 8 A
- Cooling capacity at L35/L35 (DC, W)
- 70 W
- Weight of the product (kg)
- 3.02 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131264705
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 170 mm x 130 mm x 168 mm
- Item number
- 15367080025
- Colour lid/cover
- light grey
- Heating function
- Yes (1)
- Inrush current DC
- 6 A
- IP protection (external)
- 20
- IP protection (internal)
- 67
- Mounting method cooling unit
- Partially Reccessed
- Protection system (UL 50E / NEMA 250)
- 4X
- Noise level (EN ISO3741) DC
- 53 dB(A)
- El. heating power
- 111 W
- Rated power consumption DC
- 108 W
- Pre-fuse type
- gG
- Pre-fuse value
- 8 A
- Max. internal enclosure temp. (°F)
- 158 °F
- Min. internal enclosure temp. (°F)
- -40 °F
- Voltage range (DC)
- 22-26 V
- Voltage type
- DC
- Type of cooling unit
- Air/Air
- Airflow extern DC (cfm)
- 141.25 cfm
- Airflow intern DC (cfm)
- 84 cfm
- Pre fuse type and value
- gG / 8 A
- Cooling capacity at L35/L35 (DC, BTU)
- 239 btu/h
- Weight of the product (lb.)
- 6.66 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131264705
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 6.69 inch x 5.12 inch x 6.61 inch
Technical Data
Technical Drawings
PCM 70 24DC IP67
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 289 mm
- B
- 304 mm
- C
- 304 mm
- D
- 210 mm
- E
- 7.5 mm
- X
- 385 mm
- Y
- 329 mm
- Z1
- 178 mm
- Z2
- 67 mm
- A
- 11.38 in
- B
- 11.97 in
- C
- 11.97 in
- D
- 8.27 in
- E
- 0.3 in
- X
- 15.16 in
- Y
- 12.95 in
- Z1
- 7.01 in
- Z2
- 2.64 in
Dimensions