PFA
PFA 20000
Exhaust Filter PFA 4. Gen 125 mm x 125 mm
IP54/NEMA Type 12 7032 UL
Item number:
11720001000
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- UR and UL approval - Globally applicable
- Third party certified - Trustworthy product design
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- G4 filter classification as standard - Filters over 90% of particles smaller than 10 μm
Product information "PFA 20000 54 7032"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- UR and UL approval - Globally applicable
- Third party certified - Trustworthy product design
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- G4 filter classification as standard - Filters over 90% of particles smaller than 10 μm
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 7032
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 125 mm x 125 mm
- Installation depth (mm)
- 26 mm
- Product dimensions (mm)
- 145 mm x 145 mm x 31 mm
- Weight of the product (kg)
- 0.12 kg
- UL recogniced certification number
- E175229
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131029908
- ETIM-Class
- EC002513
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 7032
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 4.92 inch x 4.92 inch
- Installation depth (inch)
- 1.02 inch
- Weight of the product (lb.)
- 0.265 lb.
- UL listed certification number
- E489500
- UL recogniced certification number
- E175229
- GTIN (EAN)
- 4061131029908
- ETIM-Class
- EC002513
- Product dimensions (inch)
- 5.71 inch x 5.71 inch x 1.22 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 516.16 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 516.16 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.21 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.64 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.76 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Filter 119x119 IP54/TYPE12 | N/A | 32.26 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | N/A | 2.21 MB | Download | |
| Recom. of filter mat exchange | N/A | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | N/A | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | N/A | 34.12 KB | Download | |
| 30163-972_PFA 20000_PDG.STEP | N/A | STEP | 4.25 MB | Download |
Technical Drawings
PFA 20000 54 7032
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 125 mm
- B
- 125 mm
- X
- 145 mm
- Y
- 145 mm
- Z1
- 5 mm
- Z2
- 26 mm
- A
- 4.92 in
- B
- 4.92 in
- X
- 5.71 in
- Y
- 5.71 in
- Z1
- 0.2 in
- Z2
- 1.02 in
Dimensions