PFB
PFB 32000 A
Filterfan PFB 98m³/h 177 mm x 177 mm
24VDC IP54/NEMA 12 7035 A
Item number:
11632801954
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Product information "PFB 32000 24DC 54 7035 A"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Unimpeded airflow 60Hz (m3/h)
- 108 m³/h
- Unimpeded airflow DC (m3/h)
- 98 m³/h
- Airflow in combination DC (m3/h)
- 73 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 4.5 W
- Rated power consumption DC
- 4.6 W
- Noise level (EN ISO3741) DC
- 44 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 40000 h
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- 15-55 °C
- Cutout dimensions (mm)
- 177 mm x 177 mm
- Product dimensions (mm)
- 202 mm x 202 mm x 87 mm
- Weight of the product (kg)
- 0.61 kg
- GTIN (EAN)
- 4061131263654
- ETIM-Class
- EC000320
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Unimpeded airflow 60Hz (cfm)
- 64 cfm
- Unimpeded airflow DC (cfm)
- 58 cfm
- Airflow in combination DC (cfm)
- 43 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 4.5 W
- Rated power consumption DC
- 4.6 W
- Noise level (EN ISO3741) DC
- 44 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 40000 h
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- 59-131 °F
- Cutout dimensions (inch)
- 6.97 inch x 6.97 inch
- Product dimensions (inch)
- 7.87 inch x 7.953 inch x 3.425 inch
- Installation depth (inch)
- 3.19 inch
- Weight of the product (lb.)
- 1.345 lb.
- GTIN (EAN)
- 4061131263654
- ETIM-Class
- EC000320
Technical Data
Technical Drawings
PFB 32000 24DC 54 7035 A
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A1
- 177 mm
- B1
- 177 mm
- X
- 202 mm
- Y
- 202 mm
- Z1
- 6 mm
- Z2
- 81 mm
Dimensions