You are currently viewing content for: United States · English

Product information "PFB 32000 24DC 54 7035"

Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Technical Data
Voltage type
DC
Number of phases
1
Voltage range (DC)
21.6-26.4 V
Unimpeded airflow 60Hz (m3/h)
108 m³/h
Unimpeded airflow DC (m3/h)
98 m³/h
Airflow in combination DC (m3/h)
73 m³/h
Number of fans
1
Rated power consumption 50Hz
4.5 W
Rated power consumption DC
4.6 W
Noise level (EN ISO3741) DC
44 dB(A)
Pre fuse type and value
gG / 6 A
IP protection (internal)
54
Protection system (UL 50E / NEMA 250)
12
Type of filter media
standard filter
Filtration efficiency
88 %
Filter media quality class (EN779)
G4
Bearing
ball bearing
Service life L10 (+ 40 °C)
40000 h
Colour lid/cover RAL
7035
Operating temp. range (°C)
15-55 °C
Cutout dimensions (mm)
177 mm x 177 mm
Product dimensions (mm)
202 mm x 252 mm x 103 mm
Weight of the product (kg)
1.18 kg
GTIN (EAN)
4061131037361
ETIM-Class
EC000320
Voltage type
DC
Number of phases
1
Voltage range (DC)
21.6-26.4 V
Unimpeded airflow 60Hz (cfm)
64 cfm
Unimpeded airflow DC (cfm)
58 cfm
Airflow in combination DC (cfm)
43 cfm
Number of fans
1
Rated power consumption 50Hz
4.5 W
Rated power consumption DC
4.6 W
Noise level (EN ISO3741) DC
44 dB(A)
Pre fuse type and value
gG / 6 A
IP protection (internal)
54
Protection system (UL 50E / NEMA 250)
12
Type of filter media
standard filter
Filtration efficiency
88 %
Filter media quality class (EN779)
G4
Bearing
ball bearing
Service life L10 (+ 40 °C)
40000 h
Colour lid/cover RAL
7035
Operating temp. Range (°F)
59-131 °F
Cutout dimensions (inch)
6.97 inch x 6.97 inch
Product dimensions (inch)
7.87 inch x 7.88 inch x 4.06 inch
Installation depth (inch)
3.19 inch
Weight of the product (lb.)
1.345 lb.
GTIN (EAN)
4061131037361
ETIM-Class
EC000320

Technical Drawings

PFB 32000 24DC 54 7035

A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.

Dimensions
A1
177 mm
B1
177 mm
X
202 mm
Y
202 mm
Z1
6 mm
Z2
81 mm