PWx 6000
PWI 6102
Air/Water heat exchanger Partially Reccessed 1000W IP55
115VAC 7035
Item number:
12891404055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Space efficiency - Saves valuable floor space through partially integrated installation options
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- Service accessibility - Easy access to fan and valve components simplifies servicing
Product information "PWI 6102 115V 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Space efficiency - Saves valuable floor space through partially integrated installation options
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Item number
- 12891404055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.6 A
- Inrush current 60Hz
- 0.76 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.07 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 1000 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 1117 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 1000 W
- Cooling capacity at W10/A35 (60Hz, W, 400L)
- 1117 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 341 cfm
- Airflow intern 50Hz (m3/h)
- 580 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 12.1 kg
- GTIN (EAN)
- 4061131043430
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 615 mm x 380 mm x 142 mm
- Item number
- 12891404055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.6 A
- Inrush current 60Hz
- 0.76 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.07 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (50Hz, BTU, 200L)
- 3412 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 341 cfm
- Airflow intern 50Hz (m3/h)
- 580 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 23 lb.
- GTIN (EAN)
- 4061131043430
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 24.2 inch x 15 inch x 5.6 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.5 MB | Download |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.24 MB | Download | |
| Product sheet | DE | 227.59 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 227.59 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 378.1 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Op. inst. PWx 6102 230V 115V | N/A | 2.77 MB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Op. inst. PWx 6102 230V 115V | N/A | 3.53 MB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWI 6102 115V 7035
PWI variants partially recessed by 60 mm after installation
- K
- 577 mm
- L
- 350 mm
- X
- 380 mm
- Y
- 615 mm
- Z1
- 82 mm
- Z2
- 60 mm
- K
- 22.72 in
- L
- 13.78 in
- X
- 14.96 in
- Y
- 24.21 in
- Z1
- 3.23 in
- Z2
- 2.36 in
Dimensions