PWx 6000
PWI 6152
Air/Water heat exchanger Partially Reccessed 1500W IP55
115VAC 7035
Item number:
12892304055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Space efficiency - Saves valuable floor space through partially integrated installation options
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- Service accessibility - Easy access to fan and valve components simplifies servicing
Product information "PWI 6152 115V 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Space efficiency - Saves valuable floor space through partially integrated installation options
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- One‑person installation - Click‑and‑fit mounting enables fast, effortless setup by a single technician
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Item number
- 12892304055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.79 A
- Inrush current 60Hz
- 0.97 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.091 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 1500 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 1675 W
- Cooling capacity at W10/A35 (60Hz, W, 200L)
- 1500 W
- Cooling capacity at W10/A35 (60Hz, W, 400L)
- 1675 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 500 cfm
- Airflow intern 50Hz (m3/h)
- 850 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 15.2 kg
- GTIN (EAN)
- 4061131043478
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 938 mm x 410 mm x 142 mm
- Item number
- 12892304055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 0.79 A
- Inrush current 60Hz
- 0.97 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 0.091 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (50Hz, BTU, 200L)
- 5118 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 500 cfm
- Airflow intern 50Hz (m3/h)
- 850 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 32 lb.
- GTIN (EAN)
- 4061131043478
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 36.9 inch x 16.1 inch x 5.6 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.5 MB | Download |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.63 MB | Download | |
| Product sheet | DE | 218.2 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 218.2 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 378.1 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Op. inst. PWx 6152 400V 460V | N/A | 3.34 MB | Download | |
| Op. inst. PWx 6152 400V 460V | N/A | 2.86 MB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWI 6152 115V 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 662 mm
- B
- 320 mm
- C
- 350 mm
- D
- 280 mm
- E
- 282 mm
- F
- 55 mm
- X
- 410 mm
- Y
- 945.5 mm
- Z
- 142 mm
- A
- 26.06 in
- B
- 12.6 in
- C
- 13.78 in
- D
- 11.02 in
- E
- 11.1 in
- F
- 2.17 in
- X
- 16.14 in
- Y
- 37.22 in
- Z
- 5.59 in
Dimensions