PWx 3000
PWS 3502
Air/Water heat exchanger Side Mount 6300W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
Item number:
12358510148
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Industrial durability - Robust steel or stainless-steel housing ensures long-term performance in harsh environments
- Maintenance‑free operation - Minimizes downtime with a design that requires virtually no maintenance
- High Cooling Efficiency - Achieves strong performance with low flow rates and minimal pressure drop
Product information "PWS 3502 115V 60Hz 304SS NV"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Industrial durability - Robust steel or stainless-steel housing ensures long-term performance in harsh environments
- Maintenance‑free operation - Minimizes downtime with a design that requires virtually no maintenance
- High Cooling Efficiency - Achieves strong performance with low flow rates and minimal pressure drop
- Item number
- 12358510148
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 1.89 A
- Inrush current 60Hz
- 3.1 A
- IP protection (internal)
- 34
- Protection system (UL 50E / NEMA 250)
- Type 12/3R/4/4X
- Number of phases
- 1
- Pre-fuse type
- CC
- Pre-fuse value
- 2.5 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 450L)
- 6300 W
- Cooling capacity at W10/A35 (60Hz, W, 450L)
- 6300 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 10 °C
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Operating temp. range (°C)
- 2-60 °C
- Weight of the product (kg)
- 33 kg
- GTIN (EAN)
- 4061131041610
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 1450 mm x 400 mm x 218 mm
- Item number
- 12358510148
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Rated frequency
- 60 Hz
- Max. current consumption 60Hz
- 1.89 A
- Inrush current 60Hz
- 3.1 A
- IP protection (internal)
- 34
- Protection system (UL 50E / NEMA 250)
- Type 12/3R/4/4X
- Number of phases
- 1
- Pre-fuse type
- CC
- Pre-fuse value
- 2.5 A
- Cooling capacity at W10/A35 (60Hz, BTU, 450L)
- 21496 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 50 °F
- Voltage range (60Hz)
- 104-126 V
- Rated voltage range (50Hz)
- 115-115 V
- Voltage type
- AC
- Operating temp. Range (°F)
- 36-140 °F
- Weight of the product (lb.)
- 73 lb.
- GTIN (EAN)
- 4061131041610
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 57.09 inch x 15.75 inch x 8.6 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Product sheet | DE | 194.06 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 194.06 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 5.16 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 229.67 KB | Download |
Technical Drawings
PWS 3502 115V 60Hz 304SS NV
Mounting holes Ø 8 mm
- A
- 590 mm
- B
- 285 mm
- C
- 254 mm
- D
- 250 mm
- E
- 216 mm
- F
- 280 mm
- G
- 206 mm
- H
- 350 mm
- I
- 175 mm
- X
- 400 mm
- Y
- 1450 mm
- Z
- 218 mm
- A
- 23.23 in
- B
- 11.22 in
- C
- 10 in
- D
- 9.84 in
- E
- 8.5 in
- F
- 11.02 in
- G
- 8.11 in
- H
- 13.78 in
- I
- 6.89 in
- X
- 15.75 in
- Y
- 57.09 in
- Z
- 8.58 in
Dimensions