Pyra
PY L-M
Pyra LED Mutlifunctional Light 22cd
120VDC 115-230VAC RAL7035 YE
Item number:
21553643055
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Adjustable brightness - Adapts perfectly to every application by avoiding glaring effect
Product information "PY L-M 95-265V AC YE 7035"
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Adjustable brightness - Adapts perfectly to every application by avoiding glaring effect
- Item number
- 21553643055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 95-265 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 95-265 V
- Voltage type
- AC/DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.036 A
- Light intensity (cd)
- 22 cd
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 108.72 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.4 kg
- GTIN (EAN)
- 4061131240068
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 124 mm x 166 mm x 114 mm
- Item number
- 21553643055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 95-265 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 95-265 V
- Voltage type
- AC/DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.036 A
- Light intensity (cd)
- 22 cd
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 356.69 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.88 lb.
- GTIN (EAN)
- 4061131240068
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 4.88 inch x 6.54 inch x 4.49 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 400.41 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 400.41 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.32 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 190.27 KB | Download | |
| Conformity_CE_085506679_Rev02_Feb21_LED-Light_PY L-x.pdf | N/A | 45.83 KB | Download | |
| Conformity_UKCA_085507032_Rev00_Sep21_LED-Light_PY L-x.pdf | N/A | 28.75 KB | Download | |
| QUICK GUIDE PY L-M (A) | N/A | 1.09 MB | Download | |
| MANUAL PY L-M(A) | N/A | 2.32 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 8 | 9.1 | 9.4 | |
| Warning | 16 | 18.2 | 18.8 | |
| Indicate | 36 | 40.9 | 42.3 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 26.2 | 29.9 | 30.8 | |
| Warning | 52.5 | 59.7 | 46.3 | |
| Indicate | 118.1 | 134.4 | 84.8 | |