Pyra
PY L-S
Pyra LED Mutlifunctional Light 75cd
120VDC 115-230VAC RAL7035 YE
Item number:
21513643055
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Long‑life LED technology - For reliable, maintenance‑free operation
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PY L-S 90-265 AC YE 7035"
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Long‑life LED technology - For reliable, maintenance‑free operation
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 21513643055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 90-265 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 90-265 V
- Voltage type
- AC/DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.036 A
- Light intensity (cd)
- 75 cd
- lens colour
- Yellow
- Type of optical signal
- Continuous Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 200.74 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.165 kg
- GTIN (EAN)
- 4061131239932
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 86 mm x 110 mm x 81 mm
- Item number
- 21513643055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 90-265 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 90-265 V
- Voltage type
- AC/DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.036 A
- Light intensity (cd)
- 75 cd
- lens colour
- Yellow
- Type of optical signal
- Continuous Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 658.58 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.36 lb.
- GTIN (EAN)
- 4061131239932
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 3.39 inch x 4.33 inch x 3.19 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 598.78 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 598.78 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.86 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 190.27 KB | Download | |
| Conformity_CE_085506679_Rev02_Feb21_LED-Light_PY L-x.pdf | N/A | 45.83 KB | Download | |
| Conformity_UKCA_085507032_Rev00_Sep21_LED-Light_PY L-x.pdf | N/A | 28.75 KB | Download | |
| QUICK GUIDE PY L-S | N/A | 2.09 MB | Download | |
| MANUAL PY L-S | N/A | 1.86 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 7.2 | 3.1 | 3.2 | |
| Warning | 14.4 | 6.2 | 6.4 | |
| Indicate | 32.4 | 14 | 14.4 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 23.6 | 10.2 | 10.5 | |
| Warning | 47.2 | 20.3 | 15.8 | |
| Indicate | 106.3 | 45.8 | 28.9 | |