Pyra
PY X-LA-15
Pyra Xenon/Sounder Combo 103dB 15J 95cd
230VAC RAL3000 AM
Item number:
21565104000
The combined sounders and Xenon flashing lights of the PYRA series combine high-performance signaling with particularly easy and safe installation. Light and sound can be controlled separately and flexibly adapted to the respective industrial application.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Pre-wired sounder and light unit - Fast wiring and installation at one terminal
- Flexible mounting - Usable in any operating position
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
Product information "PY X-LA-15 230 AC AM 3000"
The combined sounders and Xenon flashing lights of the PYRA series combine high-performance signaling with particularly easy and safe installation. Light and sound can be controlled separately and flexibly adapted to the respective industrial application.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Pre-wired sounder and light unit - Fast wiring and installation at one terminal
- Flexible mounting - Usable in any operating position
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Item number
- 21565104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Rated current consumption 50Hz
- 0.18 A
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Sound level reduction level 1
- -12 dB
- Max. sound level reduction (dB)
- -25 dB
- Number of alarm tones
- 8
- Number of external selectable tones
- 1
- Light intensity (cd)
- 95 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 225.92 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (kg)
- 0.9 kg
- GTIN (EAN)
- 4061131132431
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 172 mm x 216 mm x 144 mm
- Item number
- 21565104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Sound level reduction level 1
- -12 dB
- Max. sound level reduction (dB)
- -25 dB
- Number of alarm tones
- 8
- Number of external selectable tones
- 1
- Light intensity (cd)
- 95 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 741.21 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (lb.)
- 1.98 lb.
- GTIN (EAN)
- 4061131132431
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 6.77 inch x 8.5 inch x 5.67 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 362.63 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 362.63 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.44 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 174.68 KB | Download | |
| Conformity_CE_085506678_Rev03_Feb21_Flashing_Light_PY X-L(A)-15.pdf | N/A | 53.49 KB | Download | |
| Conformity_UKCA_085507031_Rev00_Sep21_Flashing_Light_PY X-L(A)-15.pdf | N/A | 31.46 KB | Download | |
| Quick Guide PY X-M(A)/ -L (A) | N/A | 759.25 KB | Download | |
| MANUAL PY X-L(A)-15 | N/A | 2.44 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 17.8 | 11.6 | 18.7 | |
| Warning | 35.6 | 23.2 | 37.4 | |
| Indicate | 80.1 | 52.2 | 84.1 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 2.5 | 2.1 | 1.0 | |
| 85 dB (A) | 4.4 | 3.7 | 1.8 | |
| 80 dB (A) | 7.8 | 6.6 | 3.2 | |
| 75 dB (A) | 13.9 | 11.8 | 5.7 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 58.4 | 38.1 | 61.4 | |
| Warning | 116.8 | 76.1 | 92 | |
| Indicate | 262.8 | 171.3 | 168.7 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 8.1 | 6.9 | 3.3 | |
| 85 dB (A) | 14.4 | 12.2 | 5.9 | |
| 80 dB (A) | 25.6 | 21.8 | 10.5 | |
| 75 dB (A) | 45.5 | 38.7 | 18.7 | |