PYRA
PY X-S-05
Pyra Xenon Flash Light 5J 50cd
230VAC RAL7035 CL
Item number:
21510101055
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Powerful xenon flash - High signaling effect and large coverage
Product information "PY X-S-05 230 AC CL 7035"
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Powerful xenon flash - High signaling effect and large coverage
- Item number
- 21510101055
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.055 A
- Light intensity (cd)
- 50 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 163.9 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry quantity
- 4
- Cable entry size
- M20
- Weight of the product (kg)
- 0.165 kg
- GTIN (EAN)
- 4061131130192
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 86 mm x 110 mm x 81 mm
- Item number
- 21510101055
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.055 A
- Light intensity (cd)
- 50 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 537.73 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry quantity
- 4
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.36 lb.
- GTIN (EAN)
- 4061131130192
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 3.39 inch x 4.33 inch x 3.19 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 629.75 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 629.75 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.59 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate EAC_FIRE | DE, EN, RU | 1018.3 KB | Download | |
| Certificate EN5423 UK | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 200.43 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 190.27 KB | Download | |
| Conformity_CE_085506676_Rev07_Feb21_Flashing_Light_PY X-S-05.pdf | N/A | 59.27 KB | Download | |
| Conformity_UKCA_085507029_Rev00_Sep21_Flashing_Light_PY X-S-05.pdf | N/A | 34.1 KB | Download | |
| Quick Guide PY X-S-05 | N/A | 390.71 KB | Download | |
| MANUAL PY X-S-05 | N/A | 1.59 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 10.2 | 8.7 | 11.3 | |
| Warning | 20.4 | 17.4 | 22.6 | |
| Indicate | 45.9 | 39.2 | 50.9 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 33.5 | 28.5 | 42 | |
| Warning | 66.9 | 57.1 | 63 | |
| Indicate | 150.6 | 128.4 | 115.5 | |