PFA 10.000

Exhaust filter
  • same design as the PF series filterfans
  • snap fastener developed and patented by Pfannenberg
  • door mounting without screws in accordance with VDE 0113 (EN 60204)
  • simple filter mat exchange during operation
  • with integrated foam seal to enclosure
  • degrees of protection IP 54, NEMA type 12
  • UR and UL approval
  • cut-out compatible to installation size 1 of the 3rd and 4th Generation
  • also available in black and in 45 piece packaging for faster assembly

size

protection system

NEMA Type 12

Canadian Standard Association

CE marked - complete compliance with EU directives

UL recognized for Canada and US

operating temperatur

UL listed for Canada and US

Approvals may differ for some product variations or combinations. Please contact us.

Technical data

DataPFA 10.000
Cut-out92 x 92 mm
Degrees of protection
according to EN 60529 / UL 50
NEMA type 12 – standard filter
Filter mat quality class
according to EN 779
G 4
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30162-972_PFA 10000_PDG.STEP STEP 4.5 MB Download
Filter 87x87 IP54/Type12 PF1x0 pdf 42 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 450 KB Download

Drawing (IGES)

  • English
zip 1.4 MB Download

3D-model (STEP)

  • English
zip 920 KB Download

CSA certificate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

Ordering details

Ordering details RAL 9011PFA 10.000
Degrees of protectionIP 54IP 55
Article number11710001050
Ordering details RAL 7035PFA 10.000
Degrees of protectionIP 54IP 55
Article number11710001055-
Article number assembly pack 45 pcs11710001410-

Article numbers for other types on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number18611600029
Dimensions87 x 87 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.