80 dB (A) | 85 dB (A) | 90 dB (A) |
---|---|---|
BExS120
- 32 different tones can be set; UKOOA/PFEER conform
- 120 dB(A) sound pressure
- 3 externally selectable tones – positive and negative control possible in the case of DC devices
- quartz-stabilised tone synchronisation
- adjustable volume (except 12 V DC)
- ATEX and optionally IECEx approval
- housing made of die-cast aluminium LM6, horn made of ABS
- stainless steel mounting bracket for 360° positioning
- categories 2G (zones 1 and 2), 2D (zones 21 and 22)
Pfannenberg 3D-Coverage
Technical data
Electrical data | BExS120 | |||||
---|---|---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 48 V DC | 24 V DC | 12 V DC | |
Rated frequency | 50/60 Hz | 50/60 Hz | ||||
Operating range | ±10 % | ±10 % | ±25 % | ±25 % | ±25 % | |
Nominal current consumption | 90 mA | 180 mA | 420 mA | 800 mA | 850 mA |
Further technical details can be found in the Download section on this page.
Downloads
Description | Type | Size | |
---|---|---|---|
BExS 120E-C 230 AC | 43 KB | Download |
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product Sheet |
|
1.7 MB | Download | |
Operating manual D |
|
550 KB | Download | |
Operating manual E |
|
280 KB | Download | |
3D-Model (IGS) |
|
230 KB | Download | |
3D-Model (SAT) |
|
160 KB | Download | |
3D-Model (STEP) |
|
160 KB | Download | |
Drawing (DWG) |
|
260 KB | Download | |
Ex ATEX Approval |
|
2.4 MB | Download | |
Declaration of performanceBExS110D, BExS120D |
|
75 KB | Download |
Ordering details
Ordering details | BExS120E | BExS120D | |||
---|---|---|---|---|---|
Rated voltage | 230 V AC | 24 V DC | 230 V AC | 24 V DC | |
Article number | 32078100000 | 32078800000 | 32076100000 | 32076800000 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
Audio Samples
DS sounders
Audio-Number | Description | Graphic | Audio Sample |
---|---|---|---|
2 : EN54-3 |
Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP |
||
15 |
Slow whoop, evacuation alarm Netherlands NEN 2575 |
||
23 |
Siren |
||
24 |
Siren |
||
26 |
Siren (industrial alarm Germany - Hoechst -) |
||
31 |
Sweeping France NF C 48-265 |
||
36 |
Sweeping |
||
45 |
Sweeping |
||
54 |
Continuous tone, Finland (all-clear signal) |
||
55 |
Continuous tone, PFEER gasalarm |
||
57 w. EN54-3 |
Continuous tone, UK BS 5839-1 |
||
60 |
Continuous tone |
||
63 |
Continuous tone |
||
67 |
Continuous tone, Germany KTA 3901 (all-clear signal) |
||
88 |
Interrupted tone |
||
90 |
Interrupted tone |
||
92 |
Interrupted tone |
||
93 |
Interrupted tone (fast), horn |
||
97 |
Interrupted tone |
||
98 |
Interrupted tone, Sweden SS 031711 (emergency signal) |
||
100 |
Interrupted tone, industrial alarm Germany |
||
108 |
Interrupted tone |
||
112 |
Interrupted tone, ISO 8201 (emergency evacuation signal) |
||
116 |
Interrupted tone, IMO (leave ship) |
||
117 |
Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm) |
||
125 |
Alternating tone |
||
127 |
Alternating tone |
||
128 : EN54-3 |
Alternating tone |
||
131 |
Alternating tone, UK BS 5839-1 (fire alarm, railway crossing) |
||
142 |
Alternating tone |
||
146 |
Alternating tone, France NFS 32-001 (fire alarm) |
Product Benefits
-
1
Powerful electronic sounders
Certified for hazardous area use. When human safety matters most. Robust metal housing and flame retardant ABS projection horn for wide area notification.
-
2
ATEX certified for Zones 1, 2, 21 and 22
Satisfies requirements for device category 2G, 3G, 2D and 3D.
-
3
Choice of output level and tone
Versions for 110 and 120 dB(A) output levels, each with 32 selectable tones and 3 stages of alarm to signal multiple unique circumstances or events with one device.
-
4
IP 66/67 enclosure rating
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
-
5
Robust construction
Durable, cast-aluminium housing and stainless steel protection cage endures saltwater and other corrosives for demanding marine and industrial environments.
-
6
Wide range
of operating temperatures from –50 °C to +70 °C.
-
7
Convenient mounting
Stainless steel bracket permits ease of installation for any orientation.