DTS/DTI 8000 Outdoor Series
Outdoor Cooling Units
No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C”.
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | CE | |
---|---|---|---|---|---|
DTS/DTI 8161 | 1,000 W | 976 x 450 x (248+64) mm | 230 V | ||
DTS/DTI 8165 | 1.5 kW | 976 x 450 x (248+64) mm | 230 V | ||
DTI 8361 | 3.0 kW | 1201 x 536 x (236+64) mm | 230 V | ||
DTI 8561 | 4.0 kW | 1350 x 550 x (311+64) mm | 230 V | ||
DTI 8665 | 5.0 kW | 1350 x 650 x (315+60) mm | 230 V |
available
in preparation
optional