DTS 3000 Series
DTS 3181
DTS 3000 Series Cooling Unit Side Mount for washdown app. 1200W
460VAC 2~ SC 9006 R513A
Item number:
13385436159
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3181 460V SC 316SS UL"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13385436159
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 2
- Rated power consumption 50Hz
- 900 W
- Rated power consumption 60Hz
- 900 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, W)
- 1200 W
- Cooling capacity at L35/L35 (W) ETIM
- 1200 W
- Cooling capacity at L35/L50 (60Hz, W)
- 600 W
- Amount of refrigerant (g)
- 400 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 185 m³/h
- Airflow extern 60Hz (m3/h)
- 185 m³/h
- Airflow intern 50Hz (m3/h)
- 300 m³/h
- Airflow intern 60Hz (m3/h)
- 300 m³/h
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (Watt)
- 879-1172 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 44 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131068228
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 748 mm x 395 mm x 237 mm
- Item number
- 13385436159
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Number of phases
- 2
- Rated power consumption 50Hz
- 900 W
- Rated power consumption 60Hz
- 900 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 4100 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 2047 btu/h
- Amount of refrigerant (onze)
- 14.1 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 60Hz (cfm)
- 177 cfm
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (BTU)
- 3000-4000 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 97 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131068228
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 29.45 inch x 15.55 inch x 9.3 inch
- Build America, Buy America Act
- Yes
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.08 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.68 KB | Download |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 431.42 KB | Download |
Technical Drawings
DTS 3181 460V SC 316SS UL
Mounting holes Ø 8 mm
- A
- 300 mm
- B
- 310 mm
- C
- 130 mm
- D
- 292 mm
- E
- 25 mm
- F
- 228.6 mm
- G
- 38.1 mm
- H
- 7 mm
- I
- 360 mm
- J
- 265 mm
- K
- 34 mm
- L
- 200 mm
- M
- 80 mm
- X
- 395 mm
- Y
- 748 mm
- Z
- 294 mm
- A
- 11.81 in
- B
- 12.2 in
- C
- 5.12 in
- D
- 11.5 in
- E
- 0.98 in
- F
- 9 in
- G
- 1.5 in
- H
- 0.28 in
- I
- 14.17 in
- J
- 10.43 in
- K
- 1.34 in
- L
- 7.87 in
- M
- 3.15 in
- X
- 15.55 in
- Y
- 29.45 in
- Z
- 11.57 in
Dimensions