DTS 3000 Series
DTS 3481C
DTS 3000 Series Cooling Unit Side Mount for outdoor app. 6100W
400VAC SC CM 9006 R513A
Item number:
13581261388
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3481C 400/460V 3~ SCLH VAH R513A"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13581261388
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Heating function
- Yes (1)
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Number of phases
- 1
- El. heating power
- 2000 W
- Rated power consumption 50Hz
- 4022 W
- Rated power consumption 60Hz
- 4022 W
- Cooling capacity at L35/L35 (50Hz, W)
- 6100 W
- Cooling capacity at L35/L35 (60Hz, W)
- 6100 W
- Cooling capacity at L35/L35 (W) ETIM
- 6100 W
- Amount of refrigerant (g)
- 1400 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (m3/h)
- 1385 m³/h
- Airflow intern 60Hz (m3/h)
- 1385 m³/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 105 kg
- Operating temp. range (°C)
- -25-55 °C
- GTIN (EAN)
- 4061131261650
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1453 mm x 400 mm x 551 mm
- Item number
- 13581261388
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Heating function
- Yes (1)
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Number of phases
- 1
- El. heating power
- 2000 W
- Rated power consumption 50Hz
- 4022 W
- Rated power consumption 60Hz
- 4022 W
- Cooling capacity at L35/L35 (50Hz, BTU)
- 20814 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 20814 btu/h
- Amount of refrigerant (onze)
- 49.38 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (cfm)
- 815.18 cfm
- Airflow intern 60Hz (cfm)
- 815.18 cfm
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 231.49 lb.
- Operating temp. Range (°F)
- -13-131 °F
- GTIN (EAN)
- 4061131261650
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 60.75 inch x 15.8 inch x 21.69 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 10.06 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.94 MB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.7 KB | Download |
| Product sheet | DE | 385.47 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 384.07 KB | Download |
Technical Drawings
DTS 3481C 400/460V 3~ SCLH VAH R513A
Mounting holes Ø 8 mm
- X
- 400 mm
Dimensions