DTS 3000 Series
DTS 3285
DTS 3000 Series Cooling Unit Side Mount for washdown app. 3500W
460VAC 3~ SC LH 9006 R513A
Item number:
13383836178
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3285 460V 60Hz SC LH 304SS"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13383836178
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 2.06
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 2100 W
- Rated power consumption 60Hz
- 2100 W
- Pre-fuse type
- CC
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (60Hz, W)
- 3500 W
- Cooling capacity at L35/L35 (W) ETIM
- 3500 W
- Cooling capacity at L35/L50 (60Hz, W)
- 2400 W
- Amount of refrigerant (g)
- 1200 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 1200 m³/h
- Airflow extern 60Hz (m3/h)
- 1200 m³/h
- Airflow intern 50Hz (m3/h)
- 1200 m³/h
- Airflow intern 60Hz (m3/h)
- 1200 m³/h
- Pre fuse type and value
- CC / 6 A
- controlled cooling capacity range (Watt)
- 2930-3810 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 68 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131067429
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1347 mm x 406 mm x 301 mm
- Item number
- 13383836178
- Colour lid/cover
- stainless steel
- Colour lid/cover RAL
- 9006
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 2.06
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 2100 W
- Rated power consumption 60Hz
- 2100 W
- Pre-fuse type
- CC
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 12000 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 8000 btu/h
- Amount of refrigerant (onze)
- 42.32 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 60Hz (cfm)
- 706 cfm
- Pre fuse type and value
- CC / 6 A
- controlled cooling capacity range (BTU)
- 10000-13000 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 150 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131067429
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 53.04 inch x 16 inch x 11.9 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 4.56 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 4.56 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Product sheet | DE | 477.51 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 476.48 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.72 KB | Download |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 874.72 KB | Download | |
| Manual FLZ 520/530 54x | N/A | 417.59 KB | Download | |
| FLZ 520 THERMOSTAT +30..+140F | N/A | 61.13 KB | Download | |
| FLZ 520 THERMOSTAT +30..+140F | N/A | 33.81 KB | Download |
Technical Drawings
DTS 3285 460V 60Hz SC LH 304SS
Mounting holes Ø 8 mm
- A
- 427 mm
- B
- 280 mm
- C
- 135 mm
- D
- 348 mm
- E
- 25 mm
- F
- 9 mm
- G
- 330 mm
- H
- 537 mm
- I
- 35 mm
- J
- 92 mm
- K
- 126 mm
- L
- 209 mm
- M
- 198 mm
- N
- 192 mm
- O
- 214 mm
- P
- 114 mm
- Q
- 267 mm
- X
- 406 mm
- Y
- 1347 mm
- Z
- 301 mm
- A
- 16.81 in
- B
- 11.02 in
- C
- 5.31 in
- D
- 13.7 in
- E
- 0.98 in
- F
- 0.35 in
- G
- 12.99 in
- H
- 21.14 in
- I
- 1.38 in
- J
- 3.62 in
- K
- 4.96 in
- L
- 8.23 in
- M
- 7.8 in
- N
- 7.56 in
- O
- 8.43 in
- P
- 4.49 in
- Q
- 10.51 in
- X
- 15.98 in
- Y
- 53.03 in
- Z
- 11.85 in
Dimensions