Convection Heaters
FLH-LST 20
Convection Heater 20W PTC clamp
110-250VAC CLP CE UL
Item number:
17002105007
The FLH series of radiant heaters with limitation of the radiator surface temperature (-LST) consists of three versions with heating performance ratings of 20, 30 and 50 Watts. Typical applications are to be found within building installations, where accidental contact with radiant heaters inside control cabinets is possible, where safety regulations prohibit open sources of heat, or where neighbouring structural elements are negatively influenced by the increased development of heat.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
Product information "FLH 020-LST 20W 110-250AC CLP"
The FLH series of radiant heaters with limitation of the radiator surface temperature (-LST) consists of three versions with heating performance ratings of 20, 30 and 50 Watts. Typical applications are to be found within building installations, where accidental contact with radiant heaters inside control cabinets is possible, where safety regulations prohibit open sources of heat, or where neighbouring structural elements are negatively influenced by the increased development of heat.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Available with either terminal or connecting cable - Flexible connection options
- Self-limiting PTC technology - No overheating possible
- El. heating power
- 20 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 110-250 V
- Voltage range (60Hz)
- 110-250 V
- Max. surface temp. (°C)
- 55 °C
- Operating temp. range (°C)
- -40-70 °C
- Type of connection
- Spring clamp
- Weight of the product (kg)
- 0.35 kg
- GTIN (EAN)
- 4061131074762
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 70 mm x 60 mm x 132 mm
- El. heating power
- 20 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 110-250 V
- Voltage range (60Hz)
- 110-250 V
- Max. surface temp. (°F)
- 131 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Spring clamp
- Weight of the product (lb.)
- 0.772 lb.
- GTIN (EAN)
- 4061131074762
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 2.76 inch x 2.36 inch x 5.2 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 128.35 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 128.35 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 240.37 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 43.27 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 155.7 KB | Download | |
| Manual FLH | N/A | 240.37 KB | Download | |
| Conformity_CE_085506659_Rev20_Oct20_FLH_PRH_010-150.pdf | N/A | 41.39 KB | Download | |
| Conformity_UKCA_085507002_Rev00_Sep21_FLH_PRH_010-150.pdf | N/A | 26.75 KB | Download |
Technical Drawings
FLH 020-LST 20W 110-250AC CLP
- L
- 500 mm
- X
- 70 mm
- Y1
- 95 mm
- Y2
- 37 mm
- Z
- 50 mm
- L
- 19.69 in
- X
- 2.76 in
- Y1
- 3.74 in
- Y2
- 1.46 in
- Z
- 1.97 in
Dimensions