PF
PF 32000
Filterfan PF 4.Gen 110.5m³/h 177 mm x 177 mm
24VDC IP55/NEMA Type 12/3R UV 9011 UL
Item number:
11632803110
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- UR and UL approval - Globally applicable
- Up to 30% higher airflow than comparable filter fans - Superior cooling performance for demanding applications
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- Outdoor rated design (NEMA 3R) - Reliable operation in rain, snow and UV exposure
- Enhanced resistance to moisture and water jets - Reliable filtration in harsh environments
Product information "PF 32000 24DC 55 UV 9011 N3R"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- UR and UL approval - Globally applicable
- Up to 30% higher airflow than comparable filter fans - Superior cooling performance for demanding applications
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- Outdoor rated design (NEMA 3R) - Reliable operation in rain, snow and UV exposure
- Enhanced resistance to moisture and water jets - Reliable filtration in harsh environments
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Unimpeded airflow 50Hz (m3/h)
- 110.5 m³/h
- Unimpeded airflow DC (m3/h)
- 110.5 m³/h
- Airflow in combination 60Hz (m3/h)
- 64.5 m³/h
- Airflow in combination DC (m3/h)
- 64.5 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 5 W
- Rated power consumption 60Hz
- 5 W
- Rated power consumption DC
- 5 W
- Noise level (EN ISO3741) DC
- 40 dB(A)
- Pre fuse type and value
- CC / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12/3R
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 62500 h
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 9011
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 177 mm x 177 mm
- Product dimensions (mm)
- 202 mm x 202 mm x 87 mm
- Installation depth (mm)
- 81 mm
- Weight of the product (kg)
- 0.61 kg
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131077428
- ETIM-Class
- EC000320
- Voltage type
- DC
- Number of phases
- 1
- Voltage range (DC)
- 21.6-26.4 V
- Unimpeded airflow 60Hz (cfm)
- 65 cfm
- Airflow in combination 60Hz (cfm)
- 38 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 5 W
- Rated power consumption 60Hz
- 5 W
- Rated power consumption DC
- 5 W
- Noise level (EN ISO3741) DC
- 40 dB(A)
- Pre fuse type and value
- CC / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12/3R
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 62500 h
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 9011
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 6.97 inch x 6.97 inch
- Product dimensions (inch)
- 7.95 inch x 7.95 inch x 3.43 inch
- Installation depth (inch)
- 3.19 inch
- Weight of the product (lb.)
- 1.3 lb.
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131077428
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 3.6 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 2.82 MB | Download |
| Certificate EAC | DE, EN, RU | 246.44 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.21 MB | Download | |
| Product sheet | DE | 535.83 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 535.83 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.64 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.76 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Conformity PF/PFA 4th Gen. | N/A | 62.89 KB | Download |
Technical Drawings
PF 32000 24DC 55 UV 9011 N3R
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 177 mm
- B
- 177 mm
- X
- 202 mm
- Y
- 202 mm
- Z1
- 6 mm
- Z2
- 81 mm
- A
- 6.97 in
- B
- 6.97 in
- X
- 7.95 in
- Y
- 7.95 in
- Z1
- 0.24 in
- Z2
- 3.19 in
Dimensions