PF 11.000

Filterfan
  • installation size 1, airflow rate up to 24 m³/h
  • degrees of protection IP 54, NEMA type 12
  • UR and UL approval
  • cut-out compatible with installation size 1 from the 3rd Generation
  • also available in black
  • exhaust filter available in 45 piece packaging for faster assembly
  • NEW: MEK-version, filterfan and filter grid for mounting on wall thicknesses from 3 to 5 mm

size

protection system

tool-less mounting

tool-less filter mat changing

black/RAL 9011

UL recognized for Canada and US

EurAsian Conformity

Canadian Standard Association

CE marked - complete compliance with EU directives

NEMA Type 12

UL listed for Canada and US

Technical data

DataPF 11.000
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflow19 / 24 m³/h19 m³/h
Filter mat quality class
according to EN 779
G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
Manual Mount. Ext. Kit PF/ PF pdf 430 KB Download
30162-970_PF 11000_AC_PDG.STEP STEP 5.5 MB Download
30162-971_PF 11000_DC_PDG.STEP STEP 6.3 MB Download
30162-973_PF 11000_AC_Connector_PDG.STEP STEP 9.0 MB Download
30162-974_PF 11000_DC_Connector_PDG.STEP STEP 9.5 MB Download
Filter 87x87 IP54/Type12 PF1x0 pdf 42 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet with cable connection

  • English
pdf 430 KB Download

Product sheet with clamp connection

  • English
pdf 460 KB Download

Product sheet MEK version

with mounting extension for 3 - 5 mm wall thickness

  • English
pdf 1.6 MB Download

Drawing AC (IGES)

  • English
zip 2.0 MB Download

Drawing DC (IGES)

  • English
zip 2.1 MB Download

CSA Certificate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Ordering details

Ordering detailsACPF 11.000 with cable connection
Degree of protectionRated voltage230 V AC115 V AC
IP 54RAL 70351161110105511611151055
IP 54 (3 - 5 mm wall thickness)RAL 703511611101215-
Ordering detailsACPF 11.000 with clamp connection
Degree of protectionRated voltage230 V AC115 V AC
IP 54RAL 70351161110106611611151066
IP 54RAL 901111611101087
Ordering detailsDCPF 11.000 with cable connection
Degree of protectionRated voltage12 V DC24 V DC48 V DC
IP 54RAL 7035116118510551161180105511611701055
IP 54RAL 901111611801050
Ordering detailsDCPF 11.000 with clamp connection
Degree of protectionRated voltage24 V DC
IP 54RAL 703511611801066
IP 54RAL 901111611801087

Article numbers for other voltages and versions on request.

Options / Accessories

Mounting extension kit to be able to use filter fans and filter grids on 3 - 5 mm thick walls

Mounting extension kit (MEK, contains stainless steel sheet incl. 4 srews, for self mounting)article number
MEK for PF 11.000 and PFA 10.00018112000006

Suitable filter mats

Filter mats (5 pcs/pack)IP 54IP 55
Article number18611600029
Dimensions87 x 87 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.

Product Benefits