Data | PFH 300M | PFH 400M | |
---|---|---|---|
Heating performance (Ta = +10 °C) | 300 W | 400 W | |
Sytem of protection forintended purpose of use | IP 20 | ||
Operating temperature | -40 … +55 °C ; ≤ 90% | ||
Storage temperature | -40 … +70 °C ; ≤ 90% | ||
Type of mounting | Snap fastening for 35mm profile bars according to EN60715 / M ounting plate |
Further technical details and dimensions can be found in the download section on this page under product sheet.