Data | PWW 9.000 | PWW 22.000 | PWW 36.000 | |
---|---|---|---|---|
Rated voltage | ±1 % | 50/60 Hz AC | ||
±10 % | 230 V | 400 3~ / 460 3~ | ||
Cooling capacity | WP15/WS20 | 9 kW | 22 kW | 36 kW |
Primary water inlet | temperature | +10 … +30 °C | ||
flow rate | 35 l/min | 70 l/min | 110 l/min | |
Secondary water outlet | temperature | +15 … +35 °C factory setting +20 °C | ||
flow rate | 13,5 l/min | 40 l/min | 52 l/min | |
Ambient temperature | +15 … +45 °C |
PWW 2.0 9–36 kW
Water/Water Chiller



• Prevents corrosion and contamination of process water through
separated water circuits.
• Integrated flow regulating valve to keep the process water at a
stable temperature.
• Low heat and noise emission to the environment.
• Easy to commission through open loop hydraulic circuit.
• Available in 3 different variants for several applications: Mechanical, Electrical and Plug&Play
Technical data
Downloads
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product Sheet and Description of Variants |
|
1.3 MB | Download | |
Drawings 9kW |
|
10 MB | Download | |
Drawings 22kW |
|
9.8 MB | Download | |
Drawings 36kW |
|
9.9 MB | Download | |
Hydraulic Diagram Plug&Play |
|
57 KB | Download | |
Hydraulic Diagram Electrical |
|
53 KB | Download | |
Hydraulic Diagram Mechanical |
|
50 KB | Download |
Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.
Ordering details
Ordering details | Variant | PWW 9.000 | PWW 22.000 | PWW 36.000 |
---|---|---|---|---|
Article number | Mechanical | 42120905007 | 42120905008 | 42120905009 |
Article number | Electrical | 42122205001 | 42122205002 | 42122205003 |
Article number | Plug&Play | 42123605001 | 42123605002 | 42123605003 |