Data | PFH 650M | PFH 800M | PFH 1000M | PFH 1200M | |
---|---|---|---|---|---|
Heating performance (Ta = +10 °C) | 650 W | 800 W | 1000 W | 1200 W | |
Sytem of protection for intended purpose of use | IP 20 | ||||
Operating temperature | -40 … +60 °C ; ≤ 90% | ||||
Storage temperature | -40 … +70 °C ; ≤ 90% | ||||
Type of mounting | Snap fastening for 35mm profile bars according to EN 60715 / Mounting plate |
Further technical details and dimensions can be found in the download section on this page under product sheet.